Bottom Track Mobile Shelving Wire Shelving
Bottom Track Mobile Shelving Wire Shelving

    Bottom Track Mobile Shelving Wire Shelving

    Bottom Track Mobile Shelving

    Bottom track mobile shelving units slide side to side on tracks to save floor space and maximize capacity. The wire shelves will store medical supplies, electronics, sterile storage, and more for medical, cleanroom, industrial, and a wide variety of other applications.

    Standard sizes
    Widths: 12', 13', 14', 16', 19', 22'
    Depths: 24", 30", 36", 42", 48", 54", 60", 72", 84", 96", 108", 120", 132", 144"
    Heights: 74"

    • Price included in model
    • Units slide back and forth with ease
    • Track roller included with Mobile kit
    • 600-800 lb. capacity per shelf


    The overhead and bottom track wire shelving system provides maximum storage using minimum space. Kits include all necessary sections of track for assembling lengths that range from 8' to 21'.Features include:
    • Corrosion-free construction
    • Fast installation
    • Utilizes the structure of existing shelving
    • 1200 lb. load capacity per unit
    • NSF approved
    Overhead track extrusion manufactured of heavy-duty aluminum ensuring years of heavy-duty and reliable service.
    Specifikim
    • Materials
      • Casters are 5" x 1-1/4" rigid polyurethane
      • Overhead track extrusion manufactured of heavy-duty aluminum
      Features and Benefits
      • NSF approved
      • Corrosion free construction
      • Utilizes the structure of existing shelving
      • 1200lb. load capacity per unit
    Specifikime teknike
    • Referencë unikeSSG_Shelving_Mobile_Bottom_Track_CHR
    • Familja e produkteveIndustrial
    • Grupi i produkteveHigh Density Storage, Carousels and Lifts
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2021-01-29
    • Numri i botimit1
    • Gjatësia (inçet)74
    Të ngjashme
    • Materiali kryesorKromit
    • Projektuar nëShtetet e Bashkuara
    • Prodhuar nëShtetet e Bashkuara
    Klasifikimi
    • Kategoria BIMobjectMobilje - Dollap & Ruajtje
    • IFC classificationMobilje
    • CSI MasterFormat 2014 Code10 56 23
    • CSI MasterFormat 2014 TitleWire Storage Shelving
    • OmniClass Number23-21 11 11 11
    • OmniClass TitleCommercial Storage Shelves
    • CSI UniFormat II CodeE2020
    • CSI UniFormat II TitleMovable Furnishings

    Rajoni i disponueshëm

    North America
    Anguilë
    Antigua dhe Barbuda
    Arubë
    Bahamas
    Barbados
    Belizë
    Bermude
    Dominikë
    Granadë
    Grenlandë
    Guadelupë
    Guatemalë
    Haiti
    Honduras
    Ishujt e Virgjër Britanikë
    Ishujt e Virgjër të SHBA
    Ishujt Kajman
    Kanadë
    Karaibe Holandë
    Kolektiviteti i Shën Martinit
    Kosta Rika
    Kubë
    Kuraçao
    Martinikë
    Meksikë
    Montserat
    Nikaragua
    Panama
    Porto Riko
    Republika Domenikane
    Salvador
    Sen-Bartelemi
    Shën Kitts dhe Nevis
    Shën Lucia
    Shën Pierre dhe Miquelon
    Shën Vincent dhe Grenadinet
    Shtetet e Bashkuara
    Sint-Marten
    Trinidad dhe Tobago
    Turks dhe Caicos Islands
    Xhamaika