Wide Span Shelving

Wide Span Shelving

Steel Wide Span Shelving

Wide Span Shevling is designed to receive steel shelves, wire decking, or wood panels (not included). With the addition of modular drawers, they can store both bulky items and small parts.

Standard sizes
Widths: 36", 42", 48", 60", 66", 72", 96"
Heights: 39", 51", 75", 87", 99", 111", 123"

  • Steel beams designed for several platform types: steel, wire mesh, and wood
  • Uprights bolted or welded
  • Shelves and drawers allow both bulky items and small parts to be stored together


The Southwest Solutions Group mini-rack is designed to be highly flexible and adaptable with every Revit model built to reflect its real world counterpart.Mini-racks leave you with the choice of decking. They are designed to receive steel shelves, wire decking, or wood panels at least 5/8" thick.
Specifikim
  • Steel Beams Designed for several platform types:
    • steel
    • wire mesh
    • wood (not included)
    The beams' "claw" design that grips to the uprights ensures a rigid structure that can be assembled in no time. Standard post compatible with Mini-racking and industrial shelving.Combinations Using a combination of modular drawers with a shelving unit, joined to the Mini-racking structure, both bulky items and smaller parts can be stored together.
Specifikime teknike
  • Referencë unikeSSG_Shelving_Wide_Span_PCS_DAT
  • Familja e produkteveIndustrial
  • Grupi i produkteveHigh Density Storage, Carousels and Lifts
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2021-01-29
  • Numri i botimit1
Të ngjashme
  • Materiali kryesorPowder coated steel
  • Projektuar nëShtetet e Bashkuara
  • Prodhuar nëShtetet e Bashkuara
Klasifikimi
  • Kategoria BIMobjectMobilje - Dollap & Ruajtje
  • IFC classificationMobilje
  • CSI MasterFormat 2014 Code10 56 13
  • CSI MasterFormat 2014 TitleMetal Storage Shelving
  • OmniClass Number23-21 11 11 11
  • OmniClass TitleCommercial Storage Shelves
  • CSI UniFormat II CodeE2020
  • CSI UniFormat II TitleMovable Furnishings

Rajoni i disponueshëm

North America
Anguilë
Antigua dhe Barbuda
Arubë
Bahamas
Barbados
Belizë
Bermude
Dominikë
Granadë
Grenlandë
Guadelupë
Guatemalë
Haiti
Honduras
Ishujt e Virgjër Britanikë
Ishujt e Virgjër të SHBA
Ishujt Kajman
Kanadë
Karaibe Holandë
Kolektiviteti i Shën Martinit
Kosta Rika
Kubë
Kuraçao
Martinikë
Meksikë
Montserat
Nikaragua
Panama
Porto Riko
Republika Domenikane
Salvador
Sen-Bartelemi
Shën Kitts dhe Nevis
Shën Lucia
Shën Pierre dhe Miquelon
Shën Vincent dhe Grenadinet
Shtetet e Bashkuara
Sint-Marten
Trinidad dhe Tobago
Turks dhe Caicos Islands
Xhamaika