Single Bowl Laboratory Epoxy Resin Sink
Single Bowl Laboratory Epoxy Resin Sink
Single Bowl Laboratory Epoxy Resin Sink
Single Bowl Laboratory Epoxy Resin Sink
Single Bowl Laboratory Epoxy Resin Sink
Single Bowl Laboratory Epoxy Resin Sink
Single Bowl Laboratory Epoxy Resin Sink
Single Bowl Laboratory Epoxy Resin Sink
Single Bowl Laboratory Epoxy Resin Sink
Single Bowl Laboratory Epoxy Resin Sink

    Single Bowl Laboratory Epoxy Resin Sink

    Integral Drop In Epoxy Resin Sink

    The integral single bowl epoxy resin drop in sink is top mounted to simplify the installation method. The family comes in several preset sizes to make finding the right sink easy. The family is faced based to make it easy to place sink into counters while automatically cutting out it's mounting hole.

    • Pricing is INCLUDED in model.
    • Optional Sink depths include: 5", 6", 7", 8", 9 5/8", 10, 10 1/2", 11, 11 3/4"
    • Optional drain locations
    • 5" Deep sink is ADA compliant.
    • .RFA has 25 different types to choose from


    The Southwest Solutions Group casework line is designed to be highly flexible and adaptable with every Revit model built to reflect its real world counterpart. Once loaded, each model has a variety of parameters which allow you to easily manipulate and customize various aspects of the casework design without ever needing to load a type catalog ever again.Such features include:
    • Quickly Manipulate Sizes
    • Toe Kick Options
    • Door Styles
    • Handle Types
    • Lock Options
    • Angled Top Options
    • Material Options
    In addition, each model comes with a high level of information built in, including a worst-case budget price that dynamically updates as you manipulate the model within Revit. This allows the designer and client to quickly understand where the money is being spent.  Also, within each model type, there are links to more detailed information should you need it. Having this level of flexibility combined with a high level of information is truly what BIM is meant to be.
    Specifikim
    • Sustainability
      • Particleboard and MDF fabricated from recycled wood waste material
      • Cardboard packaging made from recycled materials
      • Unusable pallets are recycled
      • All aluminum scrap is recycled
      • All adhesives used are water-based
      • Products meet low VOC standards
      • Powder coat paint is used on all metal surfaces
      Construction
      • Cabinets are constructed of ¾” thick industrial grade 40-50lb substrate, double-faced melamine
      • All exposed edges are covered with 2mm PVC edge banding
      • All panels are connected with hafele mini-fix cam hidden fastener system
      • All cabinets are rail mounted for ease of install
      • Work surfaces are constructed of 1 1/16" thick high-pressure laminate
    Specifikime teknike
    • Referencë unikeSSG_Sink_Single_Bowl_Drop_In_EPX
    • Familja e produkteveEducation
    • Grupi i produkteveFlex Space, Classroom, Lockers, Casework
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2021-01-29
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorEpoxy
    • Projektuar nëShtetet e Bashkuara
    • Prodhuar nëShtetet e Bashkuara
    Klasifikimi
    • Kategoria BIMobjectMobilje - Dollap & Ruajtje
    • IFC classificationMobilje
    • CSI MasterFormat 2014 Code12 36 53
    • CSI MasterFormat 2014 TitleLaboratory Countertops
    • OmniClass Number23-21 19 17 15
    • OmniClass TitleCasework Component Work Surfaces
    • CSI UniFormat II CodeE20
    • CSI UniFormat II TitleFURNISHINGS

    Rajoni i disponueshëm

    North America
    Anguilë
    Antigua dhe Barbuda
    Arubë
    Bahamas
    Barbados
    Belizë
    Bermude
    Dominikë
    Granadë
    Grenlandë
    Guadelupë
    Guatemalë
    Haiti
    Honduras
    Ishujt e Virgjër Britanikë
    Ishujt e Virgjër të SHBA
    Ishujt Kajman
    Kanadë
    Karaibe Holandë
    Kolektiviteti i Shën Martinit
    Kosta Rika
    Kubë
    Kuraçao
    Martinikë
    Meksikë
    Montserat
    Nikaragua
    Panama
    Porto Riko
    Republika Domenikane
    Salvador
    Sen-Bartelemi
    Shën Kitts dhe Nevis
    Shën Lucia
    Shën Pierre dhe Miquelon
    Shën Vincent dhe Grenadinet
    Shtetet e Bashkuara
    Sint-Marten
    Trinidad dhe Tobago
    Turks dhe Caicos Islands
    Xhamaika