Round Table Classroom Table
Round Table Classroom Table
Round Table Classroom Table
Round Table Classroom Table
Round Table Classroom Table
Round Table Classroom Table
Round Table Classroom Table

    Round Table Classroom Table

    Educational Circle Desk

    The educational rectangle table is built with a sturdy high density industrial grade particle boards and a high pressure scratch resistant laminate. Their legs are fully adjustable in various heights and fill welded leg constructed support brackets.

    Standard sizes
    Widths: 24", 30", 36", 42", 48", 60"
    Depths: 24", 30", 36", 42", 48", 60"
    Heights: 17" - 42"

    • Simple circular educational table
    • Specially built and designed for functional classroom usage
    • Options include standard adjustable height 17" - 25" or 22" - 30" or standing height 34" - 42" available


    Table space is an indispensable resource in classrooms. Whether for use as a desk, or breakout work spaces, these tables can accommodate any classroom space need. Use standalone or pair with geometric shapes to build complex configurations such as larger group work tables, Socratic circles and much more.
    Specifikim
    • Table Top
      • 1" thick high density particle board
      • High Pressure Laminate finish
      • Chewing gum resistant backing
      • Rounded corners
      Frame
      • 16 gauge tube steel legs
      • Standard 1 1/4" legs or 2" heavy duty legs
      • Fully adjustable heights 17"-42" on 1" increments
      • Fully wended with support bracket
      • Adjustable floor glides
      • Powder Coat finish
      Sustainability
      • Greenguard Gold Certified for non-emissive materials and finishes
    Specifikime teknike
    • Referencë unikeSSG_Table_Educational_Round_LAM
    • Familja e produkteveEducation
    • Grupi i produkteveFlex Space, Classroom, Lockers, Casework
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2022-07-09
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorLaminat
    Klasifikimi
    • Kategoria BIMobjectMobilje - Tavolinë
    • IFC classificationMobilje
    • CSI MasterFormat 2014 Code12 56 33
    • CSI MasterFormat 2014 TitleClassroom Furniture
    • OmniClass Number23-21 25 11 13
    • OmniClass TitleClassroom Furniture
    • CSI UniFormat II CodeE20
    • CSI UniFormat II TitleFURNISHINGS

    Rajoni i disponueshëm

    North America
    Anguilë
    Antigua dhe Barbuda
    Arubë
    Bahamas
    Barbados
    Belizë
    Bermude
    Dominikë
    Granadë
    Grenlandë
    Guadelupë
    Guatemalë
    Haiti
    Honduras
    Ishujt e Virgjër Britanikë
    Ishujt e Virgjër të SHBA
    Ishujt Kajman
    Kanadë
    Karaibe Holandë
    Kolektiviteti i Shën Martinit
    Kosta Rika
    Kubë
    Kuraçao
    Martinikë
    Meksikë
    Montserat
    Nikaragua
    Panama
    Porto Riko
    Republika Domenikane
    Salvador
    Sen-Bartelemi
    Shën Kitts dhe Nevis
    Shën Lucia
    Shën Pierre dhe Miquelon
    Shën Vincent dhe Grenadinet
    Shtetet e Bashkuara
    Sint-Marten
    Trinidad dhe Tobago
    Turks dhe Caicos Islands
    Xhamaika