25 Total Openings Laminate Smart Locker

25 Total Openings Laminate Smart Locker

  • Unit includes 15" Touch Screen w/ Wireless Barcode Scanner
  • Provides a centralized parcel exchange point that ensures an improved chain of custody
  • Recipient instantly receives a Text or Email notification that the package has arrived


Physically, the smart locker systems consist of a bank of modular lockers with one of the lockers dedicated to housing the system hardware and power supply. A typical bank of parcel lockers is comprised of columns, with each column consisting of either six small lockers per column, a mixture of five or six small and medium lockers per column or two large lockers per column. Each column features a proprietary locking raceway that incorporates the required number of smart locking devices for the number of lockers in each column. Electronic locker systems are available in a variety of finishes to complement or match the environments in which they are installed.Design
  • Add end panels to each end of locker bank
  • 1 Touch Screen is needed for every 120 Openings.
  • A soffit above the lockers is Not Recommended for ease of access.
  • Minimum of 2" of Clearance is needed between locker bank and wall
Specifikim
  • Power and Data Requirements
    • (1) 110v within 10 ft. of proposed touchscreen. (Dedicated 110v 20 amp circuit preferred)
    • (1) RJ-45 wall jack (network drop) for internet access on touchscreen. (Preferred over wireless)
    • Static IP address for touchscreen PC if using Customers LAN for SMTP relays
    • SMTP server will need to allow email delivery by allowing the IP addressed to the host pc to send via port 25.
    • Wireless Access Points can be used but should be tested at the locker location prior to delivery, access point within 40ft. of the lockers touchscreen.
    Hardware Package asset delivery systems feature the following electronic and computer hardware:
    • Touch screen, which is installed at a slant to enhance ergonomics and at a height that accommodates people with disabilities
    • Windows-based computer
    • GMS modem and remote aerial
    • Ethernet port
    • Uninterruptable Power Supply (UPS)
    SoftwareSmart locker system software runs on the Windows 7 operating system and complies with standard Windows principles and methods of operation and is designed to work with only a single bank lockers. The software is designed for three System users - administrators, end-users/recipients and mail or parcel service agents - and features a wide range of functions:
    • Allows only designated people to place packages within the bank of lockers
    • Manages the lockers
    • Notifies intended recipients of package deliveries via SMS text message or email, and gives a them a unique access code for retrieving packages
      • Allows the recipient to pick up the package in a secure manner through use of the access code
      • Displays notifications for errant SMS messages and undeliverable e-mails
      • Notifies the intended recipient on a regular, definable basis if packages are not picked up in a timely manner
      • ...
Specifikime teknike
  • Referencë unikeSmart_Locker_25_Openings_LAM
  • Familja e produkteveBusiness
  • Grupi i produkteveAdministration, Mail Room, Storage, Break Room and Casework
  • LlojiAssembly (objekte të shumëfishta)
  • Data e botimit2021-01-29
  • Numri i botimit1
Të ngjashme
  • Materiali kryesorLaminat
  • Projektuar nëShtetet e Bashkuara
  • Prodhuar nëShtetet e Bashkuara
Klasifikimi
  • Kategoria BIMobjectMobilje - Dollap & Ruajtje
  • IFC classificationMobilje
  • OmniClass Number23-19 13 13
  • OmniClass TitlePlastic Laminate Lockers

Rajoni i disponueshëm

North America
Anguilë
Antigua dhe Barbuda
Arubë
Bahamas
Barbados
Belizë
Bermude
Dominikë
Granadë
Grenlandë
Guadelupë
Guatemalë
Haiti
Honduras
Ishujt e Virgjër Britanikë
Ishujt e Virgjër të SHBA
Ishujt Kajman
Kanadë
Karaibe Holandë
Kolektiviteti i Shën Martinit
Kosta Rika
Kubë
Kuraçao
Martinikë
Meksikë
Montserat
Nikaragua
Panama
Porto Riko
Republika Domenikane
Salvador
Sen-Bartelemi
Shën Kitts dhe Nevis
Shën Lucia
Shën Pierre dhe Miquelon
Shën Vincent dhe Grenadinet
Shtetet e Bashkuara
Sint-Marten
Trinidad dhe Tobago
Turks dhe Caicos Islands
Xhamaika