44LF - 3' Single Hinged Door 1 Sided Wire Partition
44LF - 3' Single Hinged Door 1 Sided Wire Partition

    44LF - 3' Single Hinged Door 1 Sided Wire Partition

    Revit Families included in this Model Group:
    • Wire Single Hinged Door
    • Wire Partition
    Great for use as:
    • Datacenter cages
    • DEA drug storage
    • Driver access cages
    • Tool cribs to securely store tools and equipment
    • Server cages for securing network servers and expensive computer equipment
    • Evidence enclosures or holding cells for law enforcement


    Style 840 woven wire partitionsThe wire partition systems can be applied in various applications and serve a number of purposes. Some of these purposes include:
    • Tool cribs to store tools and equipment
    • Driver access cages to control access to distribution centers or factory floors
    • DEA drug storage for pharmacies and pharmaceutical companies
    • Server cages for securing network servers and expensive computer equipment
    • Evidence enclosures or holding cells

    System OverviewThese wire cages are simple to reconfigure as your needs change. They are versatile, adaptable, customizable, and highly secure. Bolts are only accessible from within the cage or partition, and posts can be anchored to the floor for added stability.
    Specifikim
    • Wire Partition
      • Customizable width (max 10ft per panel)
      • 8' or 10' height
      • Mesh is 10 gauge wire woven into 2" x 1" rectangular openings
      • Frame is 1-1/4" x 1 1/4" x 1/8" steel angle

      Single Hinged Door
      • 3' or 4' wide by 7' 3-1/4" high opening
      • Transom panel sized to match partition height
      • Three 4" x 4" 10 gauge tight pin hinges
      • Padlock lug standard, cylinder locks available
      • Complete with two door posts and hardware
      • Universal construction, works for left or right hand, inside or outside swing
      • Custom sizes available
    Specifikime teknike
    • Referencë unikeWirePartition-1Sided-SingleHinged-44
    • Familja e produktevePublic Safety
    • Grupi i produkteveWeapon Storage, Lockers, Workstations, Mobile Shelving and Detention
    • LlojiAssembly (objekte të shumëfishta)
    • Data e botimit2021-01-29
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorPowder coated steel
    • Projektuar nëShtetet e Bashkuara
    • Prodhuar nëShtetet e Bashkuara
    Klasifikimi
    • Kategoria BIMobjectMobilje - Dollap & Ruajtje
    • IFC classificationMobilje
    • OmniClass Number23-15 11 15 17 11
    • OmniClass TitleWire Mesh Partitions

    Rajoni i disponueshëm

    North America
    Anguilë
    Antigua dhe Barbuda
    Arubë
    Bahamas
    Barbados
    Belizë
    Bermude
    Dominikë
    Granadë
    Grenlandë
    Guadelupë
    Guatemalë
    Haiti
    Honduras
    Ishujt e Virgjër Britanikë
    Ishujt e Virgjër të SHBA
    Ishujt Kajman
    Kanadë
    Karaibe Holandë
    Kolektiviteti i Shën Martinit
    Kosta Rika
    Kubë
    Kuraçao
    Martinikë
    Meksikë
    Montserat
    Nikaragua
    Panama
    Porto Riko
    Republika Domenikane
    Salvador
    Sen-Bartelemi
    Shën Kitts dhe Nevis
    Shën Lucia
    Shën Pierre dhe Miquelon
    Shën Vincent dhe Grenadinet
    Shtetet e Bashkuara
    Sint-Marten
    Trinidad dhe Tobago
    Turks dhe Caicos Islands
    Xhamaika