Oven Kitchen Furniture
Oven Kitchen Furniture

    Oven Kitchen Furniture

    Kitchen Built-in Stainless Steel Oven

    Standard sizes
    Widths: 29 7/8"
    Depths: 27 3/5"
    Heights: 50 3/4"

    • This oven is primarily used in residential kitchens
    • This model includes a double stacked oven option or a single oven option
    • Premium touch screen control panel


    This 30" wide stainless steel oven offers a sleek and modern design, making it a perfect addition to any kitchen. It features a user-friendly touchpad screen that simplifies cooking settings and navigation. Equipped with convection fans, it ensures even heat distribution for perfectly cooked meals every time. The oven also includes self-cleaning modes, saving you time and effort by automatically eliminating built-up grease and food residue. To use this family, open the fetch app, then click on the model to insert it into your project. With both double and single oven options, it provides flexibility for cooking multiple dishes at once or preparing a large meal with ease. In the properties browser under construction, you will find the toggles to choose the option to have a double or single oven.
    Specifikim
      • Solid, heavy-gauge steel
      • Paint finish, non-off-gassing powder-coated steel
      • Unit has an integrated touchpad with a user-friendly interface
      • Designed with stainless steel for a modern design
      • Intended use for built-in oven kitchen design
    Specifikime teknike
    • Referencë unikeSSG_Appliance_Oven_SST
    • Familja e produkteveEducation
    • Grupi i produkteveCollege Student Furniture
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2025-04-26
    • Numri i botimit1
    Klasifikimi
    • Kategoria BIMobjectMobilje - Dollap & Ruajtje
    • IFC classificationMobilje
    • CSI MasterFormat 2014 Code11 42 13
    • CSI MasterFormat 2014 TitleFood Preparation Appliances
    Common.Footer.ValueProp.Image.AltText

    Aplikacion dizajnimi për Revit

    Ngarkoni familjet direkt në modelin tuaj Revit me një klik të vetëm

    Merrni një vend për të hyrë më lehtë në objekte të reja, ruani familjet tuaja Revit dhe bashkëpunoni me ekipin tuaj.

    • Shenjë টিকPunoni drejtpërdrejt me objekte BIM pranë Revit
    • Shenjë টিক 2 GB hapësirë ruajtje në Cloud - ruani përmbajtjen tuaj Revit
    • Shenjë টিক Merrni LCA e karbonit të mishëruar (A1-A3) direkt nga Revit