Drawers Museum Preservation Cabinet
Drawers Museum Preservation Cabinet
Drawers Museum Preservation Cabinet
Drawers Museum Preservation Cabinet
Drawers Museum Preservation Cabinet
Drawers Museum Preservation Cabinet

    Drawers Museum Preservation Cabinet

    Museum Preservation Cabinet with Drawers

    This museum drawer cabinet is ideal for any collections that require protection from the elements. Simply assembly and durable materials ensure this storage solution will stand the test of time.

    Standard sizes
    Widths: 30", 36", 42", 48", 60"
    Depths: 18", 24", 30", 36"
    Heights: 42", 60", 72", 84", 96"

    • Ideal for museums and similar applications
    • Drawer heights of 3", 4", and 6"
    • Optional divider in larger units (42"W and above) with ability to customize number of drawers independently on either side
    • Optional casters can be added or removed to create a mobile storage cabinet
    • Provides protection against external elements such as water, fire, and smoke


    The museum storage cabinet is designed to be highly flexible and adaptable with every Revit model built to reflect its real world counterparts as closely as possible. Use the built in shelf and drawer options to visualize your storage solutions.All shelves, drawers, and doors are assembled without the use of nuts, bolts, or clips. All shelving and drawer units are designed for expansion and are available as mobile-ready for easy conversion. Available full-height center dividers allow for different drawer or shelving configurations on each side of the divider. Available depths make it an ideal choice for any collection or museum applications.
    Specifikim
    • ShelvesShelves are constructed of 18-gauge steel, have a height of 1.250 inches and support a uniformly distributed load of 100 pounds. Shelves are installed using clips that allow for removal or adjustment of shelves without the use tools. Shelves available in full or half-width sizes. Nominal Shelf Dimensions
      • Width: 30 inch to 60 inch sections used to meet project requirements
      DoorsDoors are welded construction with a minimum 16-gauge cold rolled steel and reinforced to prevent binding, warping, racking, or twisting. All corner seams are mig-welded (fully filled) and ground smooth to provide aesthetically pleasing, sealed, and square corners. The doors and cabinet are designed to allow removal of all contents when the cabinet doors are opened at 90 degrees. BaseCabinet include an integrated base which houses leveling system and provisions required for stacking and bolting or anchoring of cabinet to a mobile carriage or stationary base. Forklift and caster bases are also available.Accessories
      • Casters
      • Glass Doors
      • Garment Rod
      Finishes Paint finish, low pressure laminate, high pressure laminate,acrylic finish, or non-off-gassing powder coated steel (standard).Sustainability
      • Up to 85% pre and post-consumer recycled content
      • Indoor Advantage Gold Certified for non-emissive materials and finishes (SCS IAQ)
      • Environmental Product Declarations (EPD) with more details about global warming potential, energy demand, and recycled content are available for select products upon request
    Specifikime teknike
    • Referencë unikeSSG_Cabinet_Museum_Preservation_Drawers_PCS
    • Familja e produkteveMuseum
    • Grupi i produktevePreservation, Flat File, Security
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2021-03-13
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorPowder coated steel
    Klasifikimi
    • Kategoria BIMobjectMobilje - Dollap & Ruajtje
    • IFC classificationMobilje
    • CSI MasterFormat 2014 Code10 51 13
    • CSI MasterFormat 2014 TitleMetal Lockers
    • OmniClass Number23-21 11 11
    • OmniClass TitleCommercial Storage Units
    • CSI UniFormat II CodeE20
    • CSI UniFormat II TitleFURNISHINGS

    Rajoni i disponueshëm

    North America
    Anguilla
    Antigua dhe Barbuda
    Aruba
    Bahamas
    Barbados
    Belize
    Bermuda
    Dominica
    El Salvador
    Grenada
    Grenlandë
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Ishujt e Virgjër Britanikë
    Ishujt e Virgjër të SHBA
    Ishujt Kajman
    Kanadë
    Karaibe Holandë
    Kolektiviteti i Shën Martinit
    Kosta Rika
    Kubë
    Kuraçao
    Martinique
    Meksikë
    Montserrat
    Nikaragua
    Panama
    Porto Riko
    Republika Domenikane
    Saint-Barthélemy
    Shën Kitts dhe Nevis
    Shën Lucia
    Shën Pierre dhe Miquelon
    Shën Vincent dhe Grenadinet
    Shtetet e Bashkuara
    Sint Maarten
    Trinidad dhe Tobago
    Turks dhe Caicos Islands
    Xhamaika
    Biblioteka e produkteve BIMobject

    Aplikacion dizajnimi për Revit

    Ngarkoni familjet direkt në modelin tuaj Revit me një klik të vetëm

    Merrni një vend për të hyrë më lehtë në objekte të reja, ruani familjet tuaja Revit dhe bashkëpunoni me ekipin tuaj.

    • Shenjë টিকPunoni drejtpërdrejt me objekte BIM pranë Revit
    • Shenjë টিক 2 GB hapësirë ruajtje në Cloud - ruani përmbajtjen tuaj Revit
    • Shenjë টিক Merrni LCA e karbonit të mishëruar (A1-A3) direkt nga Revit