Study Carrel Classroom Furniture
Study Carrel Classroom Furniture
Study Carrel Classroom Furniture
Study Carrel Classroom Furniture
Study Carrel Classroom Furniture
Study Carrel Classroom Furniture

    Study Carrel Classroom Furniture

    Study Carrel

    A single, double, or reflected study carrel for use in educational environments. These carrels are ideal for students and provides privacy for studying.

    Standard sizes
    Widths: 36", 72"
    Depths: 24", 48"
    Heights: 53.5"

    • Designed for various educational environments
    • Allows students to have a quiet space for studying
    • Table frame is made durable to withstand regular use
    • Ships fully assembled


    This study carrel is easy to use. Simply choose between single width (3’ 0”) or double width (6’ 0”). Another option is to have a reflected carrel by choosing single sided (2’ 0”) or double sided (4’ 0”) which will define the depths. The actual height is 53.5" and the desktop height is fixed at 29.5”. The divider panels and shelf are 3/4" thick and the tabletop is 1” thick. Our Revit models are packaged with specific and detailed information without the extra prerequisites needed of a massive file size.
    Specifikim
    • Table top Features
      • 1" thick 45lb high density industrial grade particle board
      • High pressure scratch resistant laminate
      • Chewing gum resistant table backing
      • 3mm vinyl bonded edgeband
      • Rounded corners for safety
      • 3/4" divider panels and shelf
      Frame Features
      • 16 Gauge 2" x 1" steel frame
      • 16 Gauge 1 1/4" diameter steel legs
      • Fixed height 29.5"
      • Adjustable floor glides
      • Durable powder coat finish
      • Fully welded construction
      • Ships fully assembled
    Specifikime teknike
    • Referencë unikeSSG_Carrel_Educational_LAM
    • Familja e produkteveEducation
    • Grupi i produkteveFlex Space, Classroom, Lockers, Casework
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2022-07-02
    • Numri i botimit1
    • Gjatësia (inçet)53.5
    Të ngjashme
    • Materiali kryesorLaminat
    • Materiali dytësorPowder coated steel
    Klasifikimi
    • Kategoria BIMobjectMobilje - Dollap & Ruajtje
    • IFC classificationMobilje
    • CSI MasterFormat 2014 Code12 56 33
    • CSI MasterFormat 2014 TitleClassroom Furniture
    • OmniClass Number23-21 25 11 13
    • OmniClass TitleClassroom Furniture
    • CSI UniFormat II CodeE20
    • CSI UniFormat II TitleFURNISHINGS

    Rajoni i disponueshëm

    North America
    Anguilla
    Antigua dhe Barbuda
    Aruba
    Bahamas
    Barbados
    Belize
    Bermuda
    Dominica
    El Salvador
    Grenada
    Grenlandë
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Ishujt e Virgjër Britanikë
    Ishujt e Virgjër të SHBA
    Ishujt Kajman
    Kanadë
    Karaibe Holandë
    Kolektiviteti i Shën Martinit
    Kosta Rika
    Kubë
    Kuraçao
    Martinique
    Meksikë
    Montserrat
    Nikaragua
    Panama
    Porto Riko
    Republika Domenikane
    Saint-Barthélemy
    Shën Kitts dhe Nevis
    Shën Lucia
    Shën Pierre dhe Miquelon
    Shën Vincent dhe Grenadinet
    Shtetet e Bashkuara
    Sint Maarten
    Trinidad dhe Tobago
    Turks dhe Caicos Islands
    Xhamaika
    Common.Footer.ValueProp.Image.AltText

    Aplikacion dizajnimi për Revit

    Ngarkoni familjet direkt në modelin tuaj Revit me një klik të vetëm

    Merrni një vend për të hyrë më lehtë në objekte të reja, ruani familjet tuaja Revit dhe bashkëpunoni me ekipin tuaj.

    • Shenjë টিকPunoni drejtpërdrejt me objekte BIM pranë Revit
    • Shenjë টিক 2 GB hapësirë ruajtje në Cloud - ruani përmbajtjen tuaj Revit
    • Shenjë টিক Merrni LCA e karbonit të mishëruar (A1-A3) direkt nga Revit