RFID and Keypad Battery Powered Lock
RFID and Keypad Battery Powered Lock
RFID and Keypad Battery Powered Lock
RFID and Keypad Battery Powered Lock
RFID and Keypad Battery Powered Lock
RFID and Keypad Battery Powered Lock

    RFID and Keypad Battery Powered Lock

    RFID or Keypad Capable Lock

    Use keypad or touch RFID to secure private use or assigned use lockers. Standard, vertical, or horizontal body style available.

    Standard sizes
    Widths: 54mm,35mm
    Depths: 8mm,30mm
    Heights: 72mm,88mm

    • Shared or assigned use functionality
    • Pricing included in the model
    • Batteries included
    • Manage with electronic keys or mobile device
    • Adapts to multiple door thickness


    Our range of lock options are designed to work seamlessly with all of our BIM locker models, each built to reflect its real-world counterpart. Once loaded, each model has a variety of parameters which allow you to easily manipulate various aspects of the model without ever needing to load a type catalog ever again. In addition, each model comes with a high level of information built in including budget pricing and links to more detailed information should you need it. Having this level of flexibility combined with a high level of information is truly what BIM was meant to be.System OverviewOur locks are designed to be used for assigned lockers, as would be used in the workplace, hospitals, or government, or for day-use as in the case of rentals at a gym, or a combination of both.
    Specifikim
    • Construction
      • IP55 rated for moisture and dust protection
      • All metal housing
      • Brushed nickel or black finish
      • Standard, vertical, or horizontal body style
      • With or without pull handle
      • Simple installation for new or retrofit applications
      • Slim 5/16" (8mm) profile
      • 1/2" (12mm) motorized deadbolt or deadlatch
      • Adapts to multiple door thickness
      • Patented snap-lock cable connector
      • Powered by 4 premium AA batteries
      • 3-5 year battery life
      Function
      • Keypad or RFID operation
      • Shared or assigned use
      • Manage with electronic keys or mobile device
      • Programmable auto unlock
      • Customizable settings
      • Built-in audit trail
      • Visual and audible indicators
      • Up to 5 year warranty
    Specifikime teknike
    • Referencë unikeSSG_Lock_Battery_RFID_Keypad
    • Familja e produkteveMuseum
    • Grupi i produktevePreservation, Flat File, Security
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2021-01-29
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorNikel i krehur
    • Projektuar nëShtetet e Bashkuara
    • Prodhuar nëShtetet e Bashkuara
    Klasifikimi
    • Kategoria BIMobjectElektronikë - Siguri, Kamera & Aksesore
    • IFC classificationMobilje
    • CSI MasterFormat 2014 Code08 74 00
    • CSI MasterFormat 2014 TitleAccess Control Hardware
    • OmniClass Number23-17 11 11 25
    • OmniClass TitleDoor Accessories

    Rajoni i disponueshëm

    North America
    Anguilla
    Antigua dhe Barbuda
    Aruba
    Bahamas
    Barbados
    Belize
    Bermuda
    Dominica
    El Salvador
    Grenada
    Grenlandë
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Ishujt e Virgjër Britanikë
    Ishujt e Virgjër të SHBA
    Ishujt Kajman
    Kanadë
    Karaibe Holandë
    Kolektiviteti i Shën Martinit
    Kosta Rika
    Kubë
    Kuraçao
    Martinique
    Meksikë
    Montserrat
    Nikaragua
    Panama
    Porto Riko
    Republika Domenikane
    Saint-Barthélemy
    Shën Kitts dhe Nevis
    Shën Lucia
    Shën Pierre dhe Miquelon
    Shën Vincent dhe Grenadinet
    Shtetet e Bashkuara
    Sint Maarten
    Trinidad dhe Tobago
    Turks dhe Caicos Islands
    Xhamaika
    Biblioteka e produkteve BIMobject

    Aplikacion dizajnimi për Revit

    Ngarkoni familjet direkt në modelin tuaj Revit me një klik të vetëm

    Merrni një vend për të hyrë më lehtë në objekte të reja, ruani familjet tuaja Revit dhe bashkëpunoni me ekipin tuaj.

    • Shenjë টিকPunoni drejtpërdrejt me objekte BIM pranë Revit
    • Shenjë টিক 2 GB hapësirë ruajtje në Cloud - ruani përmbajtjen tuaj Revit
    • Shenjë টিক Merrni LCA e karbonit të mishëruar (A1-A3) direkt nga Revit