14 Total Openings Laminate Smart Locker
14 Total Openings Laminate Smart Locker
14 Total Openings Laminate Smart Locker

    14 Total Openings Laminate Smart Locker

    • Unit includes 15" Touch Screen w/ Wireless Barcode Scanner
    • Provides a centralized parcel exchange point that ensures an improved chain of custody
    • Recipient instantly receives a Text or Email notification that the package has arrived


    Physically, the smart locker systems consist of a bank of modular lockers with one of the lockers dedicated to housing the system hardware and power supply. A typical bank of parcel lockers is comprised of columns, with each column consisting of either six small lockers per column, a mixture of five or six small and medium lockers per column or two large lockers per column. Each column features a proprietary locking raceway that incorporates the required number of smart locking devices for the number of lockers in each column. Electronic locker systems are available in a variety of finishes to complement or match the environments in which they are installed.Design
    • Optional canopy for outdoor units
    • 1 Touch Screen is needed for every 120 Openings.
    • A soffit above the lockers is Not Recommended for ease of access.
    • Minimum of 2" of Clearance is needed between locker bank and wall
    Specifikim
    • Power and Data Requirements
      • (1) 110v within 10 ft. of proposed touchscreen. (Dedicated 110v 20 amp circuit preferred)
      • (1) RJ-45 wall jack (network drop) for internet access on touchscreen. (Preferred over wireless)
      • Static IP address for touchscreen PC if using Customers LAN for SMTP relays
      • SMTP server will need to allow email delivery by allowing the IP addressed to the host pc to send via port 25.
      • Wireless Access Points can be used but should be tested at the locker location prior to delivery, access point within 40ft. of the lockers touchscreen.
      Hardware Package asset delivery systems feature the following electronic and computer hardware:
      • Touch screen, which is installed at a slant to enhance ergonomics and at a height that accommodates people with disabilities
      • Windows-based computer
      • GMS modem and remote aerial
      • Ethernet port
      • Uninterruptable Power Supply (UPS)
      SoftwareSmart locker system software runs on the Windows 7 operating system and complies with standard Windows principles and methods of operation and is designed to work with only a single bank lockers. The software is designed for three System users - administrators, end-users/recipients and mail or parcel service agents - and features a wide range of functions:
      • Allows only designated people to place packages within the bank of lockers
      • Manages the lockers
      • Notifies intended recipients of package deliveries via SMS text message or email, and gives a them a unique access code for retrieving packages
        • Allows the recipient to pick up the package in a secure manner through use of the access code
        • Displays notifications for errant SMS messages and undeliverable e-mails
        • Notifies the intended recipient on a regular, definable basis if packages are not picked up in a timely manner
        • ...
    Specifikime teknike
    • Referencë unikeSSG_Locker_Smart_Parcel_14_Openings_2_Column_PCS
    • Familja e produkteveEducation
    • Grupi i produkteveCollege Student Package Lockers
    • LlojiAssembly (objekte të shumëfishta)
    • Data e botimit2023-10-10
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorLaminat
    Klasifikimi
    • Kategoria BIMobjectMobilje - Dollap & Ruajtje
    • IFC classificationMobilje

    Rajoni i disponueshëm

    North America
    Anguilla
    Antigua dhe Barbuda
    Aruba
    Bahamas
    Barbados
    Belize
    Bermuda
    Dominica
    El Salvador
    Grenada
    Grenlandë
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Ishujt e Virgjër Britanikë
    Ishujt e Virgjër të SHBA
    Ishujt Kajman
    Kanadë
    Karaibe Holandë
    Kolektiviteti i Shën Martinit
    Kosta Rika
    Kubë
    Kuraçao
    Martinique
    Meksikë
    Montserrat
    Nikaragua
    Panama
    Porto Riko
    Republika Domenikane
    Saint-Barthélemy
    Shën Kitts dhe Nevis
    Shën Lucia
    Shën Pierre dhe Miquelon
    Shën Vincent dhe Grenadinet
    Shtetet e Bashkuara
    Sint Maarten
    Trinidad dhe Tobago
    Turks dhe Caicos Islands
    Xhamaika
    Common.Footer.ValueProp.Image.AltText

    Aplikacion dizajnimi për Revit

    Ngarkoni familjet direkt në modelin tuaj Revit me një klik të vetëm

    Merrni një vend për të hyrë më lehtë në objekte të reja, ruani familjet tuaja Revit dhe bashkëpunoni me ekipin tuaj.

    • Shenjë টিকPunoni drejtpërdrejt me objekte BIM pranë Revit
    • Shenjë টিক 2 GB hapësirë ruajtje në Cloud - ruani përmbajtjen tuaj Revit
    • Shenjë টিক Merrni LCA e karbonit të mishëruar (A1-A3) direkt nga Revit