Modular Panel Wire Partition
Modular Panel Wire Partition
Modular Panel Wire Partition

    Modular Panel Wire Partition

    Universal Wire Partition

    Standard sizes
    Widths: 5', 10'
    Depths: 7"
    Heights: 8' 5 1/4", 10' 5 1/4", 12' 5 1/4"

    • Flexible combinations and modular design for secure storage
    • Works seamlessly with our wire partition system models
    • Meets DEA Standards for Schedule III-V Substances


    Wire partitions are a robust, cost-effective solution designed to enhance security and control access within busy distribution centers, data center floors, law enforcement, DEA storage facilities, and more. This system prevents unauthorized personnel from entering areas with active machinery or vehicle traffic, thereby enhancing safety. The wire cage features wire mesh partition walls that are open, yet secure, eliminating the need for additional lighting, HVAC, or sprinkler systems, and is available for quick shipment with customizable configurations. Accessories like push bars, coded access locks, and ceiling panels enhance functionality and security. Ideal for maintaining safety and efficiency, modular wire fencing is an essential component for modern facilities requiring controlled access solutions.These wire cages are simple to reconfigure as your needs change. They are versatile, adaptable, customizable, and highly secure. Bolts are only accessible from within the cage or partition, and posts can be anchored to the floor for added stability.Great for use as:
    • Datacenter cages
    • DEA drug storage
    • Driver access cages
    • Tool cribs to securely store tools and equipment
    • Server cages for securing network servers and expensive computer equipment
    • Evidence enclosures or temporary holding cells for law enforcement
    • Specialty secure storage for hazardous materials such as aerosol
    Specifikim
    • Panel Construction
      • Customizable width (max 10ft per panel).
      • 8' or 10' height panel sections.
      • Frame is 1-1/4" x 1 1/4" x 1/8" hot rolled steel angle.
      • Standard Mesh is 10 gauge wire woven into 2" x 1" rectangular openings.
      • Panels available in mesh, expanded metal, sheet metal, or clear polycarbonate.
      • Angled frame and mesh design gives a clear view of the cage interior
      • Wire mesh panels may be used as walls or ceilings with proper reinforcement.
      Upright Construction
      • Upright posts made form 2" x 2" 14 gauge Square HSS Steel.
      • Posts include a welded base plate with floor anchors.
      • Posts may be anchored to the floor using 1" lag bolts that must be pinned or brazed once installed.
      • Additional base plate available for "sandwiching" data center floors.
      Door Construction
      • Single Hinged: 3' or 4' wide by 7' 3-1/4" high opening.
      • Double Hinged: 6' or 8' wide by 7' 3-1/4" high opening
      • Sliding Door: 3', 4', 5', 6', 8', or 10' widths and 8' or 10' tall opening.
      • Transom panel sized to match partition height.
      • Three 4" x 4" 10-gauge tight pin hinges per hinged door.
      • Sliding doors include four-wheel trolley trucks, a 16-gauge track, and hardware.
      • Inactive leaf secured by cane bolt (base) and chain bolt (top)
      • Padlock lug standard, cylinder, or digital locks available.
      • Universal construction works for left or right hand, inside or outside swing/slide.
      • Complete with two upright posts and hardware.
      • Custom size and no overhead obstruction doors available.
      Service Window Construction
      • 4' wide panel with a 24" x 21" window opening.
      • Transom panel sized to match partition height.
      • Sliding window panel secures in place from the inside when not in use.
      • Complete with two upright posts and hardware.
      • Custom sizes available.
      System Assembly
      • Mount two or more panels between posts to reach wall height.
      • Panel height may be adjusted to mount flush to the top and bottom to meet DEA storage requirements.
      • Standard-size panels work in wall and ceiling configurations.
      • Wall has a minimum of 1-1/2" horizontal reinforcement at least every 60 inches.
      • Clear spanned ceiling up to 35'-0" across.
      • Standard 3/8" mounting and assembly hardware.
      • Assembly hardware is inaccessible from the secured side of the partition.
      • Single-hinged, double-hinged, sliding, and vertical rise doors available.
      • Self-closing and self-locking door hardware available for secure projects.
      • Keyed or digital locks may be added for additional security
      • Custom size panels and special heights available on request.
      • Frames, mesh, and uprights are finished in a matching high-quality powder coat color.
      • Custom colors available with a paint chip or RAL number.
      Sustainability
      • Wire mesh contains up to 95% pre and post-consumer recycled content
      • Roll-formed angle steel contains up to 71% pre and post-consumer recycled content
    Specifikime teknike
    • Referencë unikeSSG_Wire_Partition_WIR
    • Familja e produktevePublic Safety
    • Grupi i produkteveWeapon Storage, Lockers, Workstations, Mobile Shelving and Detention
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2021-01-29
    • Numri i botimit1
    • Thellësisë (inçet)7
    Të ngjashme
    • Materiali kryesorPowder coated steel
    • Projektuar nëShtetet e Bashkuara
    • Prodhuar nëShtetet e Bashkuara
    Klasifikimi
    • Kategoria BIMobjectMobilje - Dollap & Ruajtje
    • IFC classificationMobilje
    • CSI MasterFormat 2014 Code10 22 13
    • CSI MasterFormat 2014 TitleWire Mesh Partitions
    • OmniClass Number23-15 11 15 17 11
    • OmniClass TitleWire Mesh Partitions
    • CSI UniFormat II CodeC1010
    • CSI UniFormat II TitlePartitions

    Rajoni i disponueshëm

    North America
    Anguilla
    Antigua dhe Barbuda
    Aruba
    Bahamas
    Barbados
    Belize
    Bermuda
    Dominica
    El Salvador
    Grenada
    Grenlandë
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Ishujt e Virgjër Britanikë
    Ishujt e Virgjër të SHBA
    Ishujt Kajman
    Kanadë
    Karaibe Holandë
    Kolektiviteti i Shën Martinit
    Kosta Rika
    Kubë
    Kuraçao
    Martinique
    Meksikë
    Montserrat
    Nikaragua
    Panama
    Porto Riko
    Republika Domenikane
    Saint-Barthélemy
    Shën Kitts dhe Nevis
    Shën Lucia
    Shën Pierre dhe Miquelon
    Shën Vincent dhe Grenadinet
    Shtetet e Bashkuara
    Sint Maarten
    Trinidad dhe Tobago
    Turks dhe Caicos Islands
    Xhamaika
    Common.Footer.ValueProp.Image.AltText

    Aplikacion dizajnimi për Revit

    Ngarkoni familjet direkt në modelin tuaj Revit me një klik të vetëm

    Merrni një vend për të hyrë më lehtë në objekte të reja, ruani familjet tuaja Revit dhe bashkëpunoni me ekipin tuaj.

    • Shenjë টিকPunoni drejtpërdrejt me objekte BIM pranë Revit
    • Shenjë টিক 2 GB hapësirë ruajtje në Cloud - ruani përmbajtjen tuaj Revit
    • Shenjë টিক Merrni LCA e karbonit të mishëruar (A1-A3) direkt nga Revit