Restaurant and Garage Infrared Heater - CB Series®
Restaurant and Garage Infrared Heater - CB Series®
Restaurant and Garage Infrared Heater - CB Series®
Restaurant and Garage Infrared Heater - CB Series®
Restaurant and Garage Infrared Heater - CB Series®
Restaurant and Garage Infrared Heater - CB Series®
Restaurant and Garage Infrared Heater - CB Series®
    Space-Ray

    Restaurant and Garage Infrared Heater - CB Series®

    A compact size energy efficient gas tube infrared heater is now available for use in residential garages and light commercial buildings. The Space-Ray Cold Blocker industrial strength infrared heater is made especially for residential garages, workshops, or virtually any small unheated space. Its compact size (only 9 feet 3 inches in overall length) allows placement in those small, hard to heat areas where longer infrared tube heaters could not previously be used.

    Versatile And Reliable

    The Space-Ray Cold Blocker is both a versatile and reliable infrared heater. Each unit is factory pre-assembled for easy, low cost installation and is available in four sizes from 20,000-50,000 BTU/Hr. All models are available in either natural or propane gas and have been design certified by CSA. Reliability and durability are underscored through the use of high quality materials like calorized (heat treated) tubes, maintenance free draft inducer assemblies and redundant step-opening gas valves.

    Specifikim
    • Pull-Through System (negative pressure or vacuum)

      • Pull-through system — the products of combustion are pulled through the combustion chamber for increased radiant efficiency and greater safety
      • CSA certified for vertical or horizontal venting
      • CSA certified for maximum 75 ft. horizontal sidewall venting
      • 4″ O.D. flue connection
      • Draft inducer is equipped with permanently lubricated, totally enclosed, fan cooled and heavy duty ball bearing motor for maintenance free operation
      • Draft inducer assembly can be used for through- the-roof-venting or rotated 45 degrees or 90 degrees for horizontal venting

      Burner System

      • One piece cast iron burner
      • 10 year limited warranty on burner
      • Inside or optional outside air for combustion
      • CSA certified for 50 ft. outside combustion air inlet duct
      • 4″ O.D. standard combustion fresh air inlet duct opening
      • Burner inspection sight glass
      • State-of-the-art step opening combination gas valve for quiet ignition
      • Diaphragm Air Proving Switch — a safety device for proof of venting before gas flow and ignition
      • Spark ignition system with 100% Gas Shut-Off Safety Control (30 second pre-purge)
      • 36″ Stainless Steel flexible gas connector included with control box

      Radiant Emitter Tube System

      • All radiant emitter tubes are 3″ O.D
      • Aluminized steel emitter tubes are calorized for long life and high radiant efficiency — will not flake or peel, and are corrosion resistant
      • The Calorization produces an emitter tube which is highly radiant absorptive on the interior and highly radiant emissive on the exterior
      • 5 year limited warranty on the emitter tubes

      Reflector System

      • Fully factory pre-assembled on tube body to minimize field assembly and save installation labor cost
      • Highly efficient aluminum reflectors with reflectivity rating of 97%
      • Reflector ends are enclosed for maximum radiant heat output and minimum convection loss
      • Easy to use mounting brackets
      • Suitable for horizontal or angle mount up to 45 degrees

      Other

      • 3 Monitoring light system for on line diagnosis- power on, insufficient air flow, and ignition system operation
      • Uncomplicated maintenance access
      • Quick slip-on electrical connectors
      • 1/2″ MPT gas inlet connection
      • CSA approved for indirect vented operation- commercial installations only
      • Optional deflector kit for reduced clearances to combustible materials
      • Optional decorative grille kit for drop ceiling applications
      • Optional side reflector kits
      • CSA Certified according to ANSI Z83.20 and CSA 2.34. Certified for Residential and Commercial Use

      Keywords: outdoor heater, commercial heater, infrared heater, space heater, restaurant heater, hospitality heater, patio heater, patio heaters, garage heater, industrial heater, outdoor infrared heater

    Specifikime teknike
    • Referencë unikecoldblocker-cb-series
    • Familja e produkteveResidential Garage and Outdoor Infrared Heaters
    • Grupi i produkteveWind Blocker Infrared Patio Heater
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2021-02-15
    • Numri i botimit1
    Të ngjashme
    • Projektuar nëShtetet e Bashkuara
    • Prodhuar nëShtetet e Bashkuara
    Klasifikimi
    • Kategoria BIMobjectNgrohes, ventilimit dhe ajrit të kondicionuar - Ngrohës

    Rajoni i disponueshëm

    North America
    Anguilë
    Antigua dhe Barbuda
    Arubë
    Bahamas
    Barbados
    Belizë
    Bermude
    Dominikë
    Granadë
    Grenlandë
    Guadelupë
    Guatemalë
    Haiti
    Honduras
    Ishujt e Virgjër Britanikë
    Ishujt e Virgjër të SHBA
    Ishujt Kajman
    Kanadë
    Karaibe Holandë
    Kolektiviteti i Shën Martinit
    Kosta Rika
    Kubë
    Kuraçao
    Martinikë
    Meksikë
    Montserat
    Nikaragua
    Panama
    Porto Riko
    Republika Domenikane
    Salvador
    Sen-Bartelemi
    Shën Kitts dhe Nevis
    Shën Lucia
    Shën Pierre dhe Miquelon
    Shën Vincent dhe Grenadinet
    Shtetet e Bashkuara
    Sint-Marten
    Trinidad dhe Tobago
    Turks dhe Caicos Islands
    Xhamaika