High Efficiency Infrared Heater - NXS - ForceRed Series®
Space-Ray

High Efficiency Infrared Heater - NXS - ForceRed Series®

What Is ForceRed®?

The ForceRed Series is Space-Ray’s next generation infrared tube heater designed to provide the maximum Radiant Output at a fixed emitter tube length, providing up to 30% more fuel savings than typical models. This new series of tube heaters is especially engineered to take the efficiency of infrared tube heaters to the next level of fuel savings. Space-Ray’s new ForceRed Series was designed by a team of engineers using both computational heat transfer modeling and the advanced European Radiant Output measurement system. The next generation infrared tube heater is here now. ForceRed Series infrared heaters are the future of extra high radiant efficiency.

Why Is ForceRed The Next Generation Infrared Tube Heater?
The ForceRed Series pushes radiant energy delivery to the next level by offering 30% more Radiant Output and 30% more fuel efficiency compared to other typical tube heaters. ForceRed delivers more radiant energy to the floor level thus helping maintain thermal mass in the floor which offers a quicker recovery when the doors are opened and closed frequently. For background, infrared tube heaters generate Radiant Output as well as convective output and flue losses. The Radiant Output is the key to producing fuel savings. It is the usable heat that is transferred directly to the floor level. Convective output rises first to the ceiling and will eventually stratify down to the floor level, but there will be wasted heat trapped at the building’s ceiling which is not useful or fuel efficient. The remaining energy (i.e. products of combustion) is discharged outside the building normally through the vent and is sometimes referred to as the flue loss.

Specifikim
  • Pull-Through System

    • ForceRed is a pull-through system − the products of combustion are pulled through the combustion chamber for increased radiant efficiency and greater safety
    • ForceRed incorporates multiple special turbulators on both the firing leg as well exhaust leg of to provide uniform energy distribution
    • ForceRed can be vented vertically, horizontally or by means of a common vent
    • ForceRed is CSA certified for 25 ft. horizontal sidewall venting
    • ForceRed offers an optional Condensate Control System
    • ForceRed’s draft inducer is equipped with permanently lubricated, totally enclosed, fan cooled, heavy duty ball bearing motor for maintenance free operation
    • ForceRed’s draft inducer assembly can be used for through-the-roof venting or rotated 45 degrees or even 90 degrees for horizontal venting
    • ForceRed is CSA certified for both vented or indirect vented operation

    Burner & Control System

    • ForceRed uses a one piece cast iron burner with stainless steel flame retainer
    • ForceRed has a 10 year limited warranty on burner
    • ForceRed can use both inside or optional outside air for combustion
    • ForceRed is CSA certified for 25 ft. of outside combustion air inlet duct.
    • ForceRed incorporates a burner inspection sight glass
    • ForceRed uses a slow opening combination gas valve for quiet ignition
    • ForceRed incorporates an Air Proving Switch for proof of venting before gas flow and ignition
    • ForceRed has Direct Spark ignition with 100% Gas Safety Shut-Off (30 second pre-purge)
    • ForceRed includes a 36″ stainless steel flexible gas connector with each control box
    • ForceRed features 3 Monitoring Lights for on-line diagnosis: power on, insufficient air flow, and ignition system operation for ease of maintenance and troubleshooting

    Radiant Emitter Tube System

    • ForceRed features all calorized steel tubes for improved emissivity long life and high radiant efficiency. The calorization process produces an emitter tube which is highly iant absorptive on the interior and highly radiant emissive on the exterior − will not flake or peel, and is corrosion resistant
    • ForceRed includes special high temperature titanium alloy AlumiTherm emitter tubes
    • ForceRed features a 5 year limited warranty on all emitter tubes

    Reflector System

    • ForceRed’s dual aluminum reflector system maximizes downward radiation and minimizes convective losses
    • ForceRed features highly efficient aluminum reflectors with a reflectivity rating of 97%
    • ForceRed uses specially designed individual asymmetric reflectors to maximize emitter tube temperatures and Radiant Output
    • ForceRed’

    Keywords: outdoor heater, commercial heater, infrared heater, infrared heaters, space heater, restaurant heater, hospitality heater, patio heater, patio heaters, garage heater, industrial heater, infrared heater, outdoor infrared heater

Specifikime teknike
  • Referencë unikenxs-series
  • Familja e produkteveCommercial and Industrial Infrared Heaters
  • Grupi i produkteveInfrared Tube Heaters
  • Data e botimit2021-02-15
  • Numri i botimit1
Të ngjashme
  • Projektuar nëShtetet e Bashkuara
  • Prodhuar nëShtetet e Bashkuara
Klasifikimi
  • Kategoria BIMobjectNgrohes, ventilimit dhe ajrit të kondicionuar - Ngrohës

Rajoni i disponueshëm

North America
Anguilë
Antigua dhe Barbuda
Arubë
Bahamas
Barbados
Belizë
Bermude
Dominikë
Granadë
Grenlandë
Guadelupë
Guatemalë
Haiti
Honduras
Ishujt e Virgjër Britanikë
Ishujt e Virgjër të SHBA
Ishujt Kajman
Kanadë
Karaibe Holandë
Kolektiviteti i Shën Martinit
Kosta Rika
Kubë
Kuraçao
Martinikë
Meksikë
Montserat
Nikaragua
Panama
Porto Riko
Republika Domenikane
Salvador
Sen-Bartelemi
Shën Kitts dhe Nevis
Shën Lucia
Shën Pierre dhe Miquelon
Shën Vincent dhe Grenadinet
Shtetet e Bashkuara
Sint-Marten
Trinidad dhe Tobago
Turks dhe Caicos Islands
Xhamaika