High Efficiency Infrared Heater - NXU - ForceRed Series®
 High Efficiency Infrared Heater - NXU - ForceRed Series®
 High Efficiency Infrared Heater - NXU - ForceRed Series®
    Space-Ray

    High Efficiency Infrared Heater - NXU - ForceRed Series®

    Next generation NXU Series infrared heaters offer 30% increased radiant efficiency and 30% more fuel efficiency when compared to standard tube/reflector design infrared heaters.

    • Designed for maximum Radiant Output for each given emitter tube length/heater Input. Any incremental tube length can reduce the Radiant Output
    • Designed for maximum thermal efficiency − extensive use of turbulators
    • Specifically designed for horizontal mounting to maximize the Radiant Output at floor level
    • Ideal for spot or area heating as well as complete building applications
    Specifikim
    • Pull-Through System

      • ForceRed is a pull-through system − the products of combustion are pulled through the combustion chamber for increased radiant efficiency and greater safety
      • ForceRed incorporates multiple special turbulators on both the firing leg as well exhaust leg of to provide uniform energy distribution
      • ForceRed can be vented vertically, horizontally or by means of a common vent
      • ForceRed is CSA certified for 25 ft. horizontal sidewall venting
      • ForceRed offers an optional Condensate Control System
      • ForceRed’s draft inducer is equipped with permanently lubricated, totally enclosed, fan cooled, heavy duty ball bearing motor for maintenance free operation
      • ForceRed’s draft inducer assembly can be used for through-the-roof venting or rotated 45 degrees or even 90 degrees for horizontal venting
      • ForceRed is CSA certified for both vented or indirect vented operation

      Burner & Control System

      • ForceRed uses a one piece cast iron burner with stainless steel flame retainer
      • ForceRed has a 10 year limited warranty on burner
      • ForceRed can use both inside or optional outside air for combustion
      • ForceRed is CSA certified for 25 ft. of outside combustion air inlet duct.
      • ForceRed incorporates a burner inspection sight glass
      • ForceRed uses a slow opening combination gas valve for quiet ignition
      • ForceRed incorporates an Air Proving Switch for proof of venting before gas flow and ignition
      • ForceRed has Direct Spark ignition with 100% Gas Safety Shut-Off (30 second pre-purge)
      • ForceRed includes a 36″ stainless steel flexible gas connector with each control box
      • ForceRed features 3 Monitoring Lights for on-line diagnosis: power on, insufficient air flow, and ignition system operation for ease of maintenance and troubleshooting

      Radiant Emitter Tube System

      • ForceRed features all calorized steel tubes for improved emissivity long life and high radiant efficiency. The calorization process produces an emitter tube which is highly iant absorptive on the interior and highly radiant emissive on the exterior − will not flake or peel, and is corrosion resistant
      • ForceRed includes special high temperature titanium alloy AlumiTherm emitter tubes
      • ForceRed features a 5 year limited warranty on all emitter tubes

      Reflector System

      • ForceRed’s dual aluminum reflector system maximizes downward radiation and minimizes convective losses
      • ForceRed features highly efficient aluminum reflectors with a reflectivity rating of 97%
      • ForceRed uses specially designed individual asymmetric reflectors to maximize emitter tube temperatures and Radiant Output
      • ForceRed’s reflector ends are enclosed for maximum radiant heat output and minimum convective losses


      Keywords: outdoor heater, commercial heater, infrared heater, infrared heaters, space heater, restaurant heater, hospitality heater, patio heater, patio heaters, garage heater, industrial heater, infrared heater, outdoor infrared heater

    Specifikime teknike
    • Referencë unikenxu-series
    • Familja e produkteveCommercial and Industrial Infrared Heaters
    • Grupi i produkteveInfrared Tube Heaters
    • Data e botimit2021-02-15
    • Numri i botimit1
    Të ngjashme
    • Projektuar nëShtetet e Bashkuara
    • Prodhuar nëShtetet e Bashkuara
    Klasifikimi
    • Kategoria BIMobjectNgrohes, ventilimit dhe ajrit të kondicionuar - Ngrohës

    Rajoni i disponueshëm

    North America
    Anguilla
    Antigua dhe Barbuda
    Aruba
    Bahamas
    Barbados
    Belize
    Bermuda
    Dominica
    El Salvador
    Grenada
    Grenlandë
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Ishujt e Virgjër Britanikë
    Ishujt e Virgjër të SHBA
    Ishujt Kajman
    Kanadë
    Karaibe Holandë
    Kolektiviteti i Shën Martinit
    Kosta Rika
    Kubë
    Kuraçao
    Martinique
    Meksikë
    Montserrat
    Nikaragua
    Panama
    Porto Riko
    Republika Domenikane
    Saint-Barthélemy
    Shën Kitts dhe Nevis
    Shën Lucia
    Shën Pierre dhe Miquelon
    Shën Vincent dhe Grenadinet
    Shtetet e Bashkuara
    Sint Maarten
    Trinidad dhe Tobago
    Turks dhe Caicos Islands
    Xhamaika
    Biblioteka e produkteve BIMobject

    Aplikacion dizajnimi për Revit

    Ngarkoni familjet direkt në modelin tuaj Revit me një klik të vetëm

    Merrni një vend për të hyrë më lehtë në objekte të reja, ruani familjet tuaja Revit dhe bashkëpunoni me ekipin tuaj.

    • Shenjë টিকPunoni drejtpërdrejt me objekte BIM pranë Revit
    • Shenjë টিক 2 GB hapësirë ruajtje në Cloud - ruani përmbajtjen tuaj Revit
    • Shenjë টিক Merrni LCA e karbonit të mishëruar (A1-A3) direkt nga Revit