Push Through Positive Pressure Infrared Tube Heater - PGR Series
Space-Ray

Push Through Positive Pressure Infrared Tube Heater - PGR Series

Specifically Designed For Golf Range & Outdoor Hospitality Applications

  • Seven input sizes from 40,000 BTU/HR to 125,000 BTU/HR
  • Vented and indirect vented operation.
  • Emitter Tubes are all calorized steel for higher radiant efficiency and
    corrosion resistance.
  • Emitter tube terminates inside the reflector body and the products of combustion are
    discharged under the reflector body to increase the return tube temperature and improve overall efficiency.
  • No exposed exhauster motors. The blower is enclosed inside the burner box for quieter system operation and less maintenance.
  • Two Point Tube Suspension System with external frame brackets to minimize
    assembly & installation time.

Unvented or Vented Application

The PGR series heater offers maximum flexibility in hospitality and golf range applications. This range of heaters can provide warmth in the windiest conditions and will blend into the surroundings. The decorative grill provides an aesthetically appealing look that will please any building owner.

Specifikim
  • PGR Series is Specifically designed for Golf Range Applications

    • Emitter Tubes are all calorized steel for higher radiant efficiency and corrosion resistance
    • Emitter tube terminates inside the reflector body and the products of combustion is
      discharged under the reflector body to increase the return tube temperature and
      improve overall efficiency
    • No exposed exhauster motors. The blower is enclosed inside the burner box for quieter
      system operation and less maintenance.
    • Two Point Tube Suspension System with the External Frame Brackets to minimize
      assembly & installation time.
    • Vented application requires Vent Kit (Part# 44622000).

    Push Through System (positive pressure)

    • Products of combustion are pushed through the combustion chamber.
    • No draft hoods, totally enclosed combustion chamber.
    • Blower motor totally enclosed in the burner box, ideal for applications where minimal noise (less than 50dB) is desired.

    Burner System

    • Heavy duty cast iron burner
    • 10- year limited warranty on burner
    • Inside or optional outside air for combustion
    • Up to 40 ft. outside combustion air duct capability
    • Standard 4″ combustion air collar
    • Reliable direct spark ignition system and 100% gas shut-off safety control
    • Pre-purge and post-purge function
    • State-of-the-art step opening redundant combination gas valve for quiet ignition and added safety
    • Diaphragm air switch for proof of venting before gas flow and ignition
    • Diagnostic monitoring light system
    • Burner inspection sight glass
    • Line voltage or external 24V thermostat connection
    • 36″ stainless steel flexible gas connector included with burner box

    Keywords: outdoor heater, commercial heater, infrared heater, infrared heaters, space heater, restaurant heater, hospitality heater, patio heater, patio heaters, garage heater, industrial heater, infrared heater, outdoor infrared heater

Specifikime teknike
  • Referencë unikepgr-series-tube-heater
  • Familja e produkteveCommercial and Industrial Infrared Heaters
  • Grupi i produkteveInfrared Tube Heaters
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2024-03-07
  • Numri i botimit1
Të ngjashme
  • Projektuar nëShtetet e Bashkuara
  • Prodhuar nëShtetet e Bashkuara
Klasifikimi
  • Kategoria BIMobjectNgrohes, ventilimit dhe ajrit të kondicionuar - Ngrohës

Rajoni i disponueshëm

North America
Anguilë
Antigua dhe Barbuda
Arubë
Bahamas
Barbados
Belizë
Bermude
Dominikë
Granadë
Grenlandë
Guadelupë
Guatemalë
Haiti
Honduras
Ishujt e Virgjër Britanikë
Ishujt e Virgjër të SHBA
Ishujt Kajman
Kanadë
Karaibe Holandë
Kolektiviteti i Shën Martinit
Kosta Rika
Kubë
Kuraçao
Martinikë
Meksikë
Montserat
Nikaragua
Panama
Porto Riko
Republika Domenikane
Salvador
Sen-Bartelemi
Shën Kitts dhe Nevis
Shën Lucia
Shën Pierre dhe Miquelon
Shën Vincent dhe Grenadinet
Shtetet e Bashkuara
Sint-Marten
Trinidad dhe Tobago
Turks dhe Caicos Islands
Xhamaika