Personal Storage Locker with Pull-Out Bench

Personal Storage Locker with Pull-Out Bench

Spacesaver Corporation Free Style Lockers are made with 18-gauge steel double-wall with welded box construction doors for durability and longevity. They are engineered to promote air flow circulation, and are power ready if needed. These lockers can be configured as gear bag lockers or personal storage lockers. You can free style it however you like. Listed below are all our options for this product:

Available Dimensions

  • Widths 12", 15", 18", 24", 30" 36" 42"
  • Depths 18", 24", 30", 36"
  • Heights 66", 72", 84", 90", 96"

Door Options

  • Single Door
  • Double Door
  • Plain Steel
  • Diamond-Perforated Doors Steel

Tiered Options

  • 2-Tier
  • 3-Tier
  • 4-Tier

Drawer Options

  • No Drawer/Full Height Door
  • 18" High External Access Drawer - Available on all 72", 84", 90", 96" high units in 15", 18", 24", 30", 36" widths with 18"or 24" depths
  • 18" Bench Drawer - Available on all 72", 84", 90", 96" high units in 15", 18" 24", 30", 36" widths with 18" or 34" depths

Pull-Out Bench dimensions are as follows:

  • 1" thick
  • Sits 1.5" past locker body when retracted
  • Extends to 13" when fully pulled out
  • 18"W Locker Seat Dimensions: 13"D x 12"W
  • 24"W Locker Seat Dimensions: 13"D x 18"W

Increased airflow through:

  • Including a 1" gap at back of bench housing
  • Allowing for optimized air circulation and ventilation throughout the locker and the drawer

Lock Options

  • No Lock (Hasp for Padlock)
  • Keyed Lock (with master keys and "slam-lock" feature)
  • Combination Lock (with mater keys and "slam-lock" feature)
  • Digital Lock (two options Digilock or Zephyr)

Accessories

Full-Width Shelves, Internal Drawers, EZ or Support Rail, Universal Base, Body Armor Drying Rack, Hook Bracket Hanger Assembly Kit, Hanger-Bar Assembly Kit, Document Holder, Boot Tray, Mirror, Drop-In Floor, Modular Shelf

Modular Shelf Accessories

Adjustable Shelf, Lockable Box Conversion Kit, Back Stop, File Divider Kit, Single-Hook Kit, Double-Hook Kit, Modular Shelf Mat

Specifikime teknike
  • Referencë unikepersonal-storage-locker-with-pull-out-bench
  • Familja e produktevePublic Safety
  • Grupi i produkteveEvidence Lockers, Personal Storage Lockers, Weapons Racks
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2024-11-22
  • Numri i botimit1
Të ngjashme
  • Materiali kryesorÇelik
  • Materiali dytësorÇelik
  • Projektuar nëShtetet e Bashkuara
  • Prodhuar nëShtetet e Bashkuara
Klasifikimi
  • Kategoria BIMobjectMobilje - Dollap & Ruajtje
  • IFC classificationMobilje
  • CSI MasterFormat 2014 Code10 51 13
  • CSI MasterFormat 2014 TitleMetal Lockers
  • OmniClass Number23-29 15 15 11
  • OmniClass TitleMetal Lockers

Rajoni i disponueshëm

North America
Anguilë
Antigua dhe Barbuda
Arubë
Bahamas
Barbados
Belizë
Bermude
Dominikë
Granadë
Grenlandë
Guadelupë
Guatemalë
Haiti
Honduras
Ishujt e Virgjër Britanikë
Ishujt e Virgjër të SHBA
Ishujt Kajman
Kanadë
Karaibe Holandë
Kolektiviteti i Shën Martinit
Kosta Rika
Kubë
Kuraçao
Martinikë
Meksikë
Montserat
Nikaragua
Panama
Porto Riko
Republika Domenikane
Salvador
Sen-Bartelemi
Shën Kitts dhe Nevis
Shën Lucia
Shën Pierre dhe Miquelon
Shën Vincent dhe Grenadinet
Shtetet e Bashkuara
Sint-Marten
Trinidad dhe Tobago
Turks dhe Caicos Islands
Xhamaika