4-Post Flexible Shelving
4-Post Flexible Shelving
4-Post Flexible Shelving
4-Post Flexible Shelving
4-Post Flexible Shelving

    4-Post Flexible Shelving

    With secure shelves and exposed locking casters that allow items to remain securely stored throughout transport and at their destination, Spacesaver’s 4-Post Flexible Shelving solution gives users the ability to keep their projects rolling with ease. Flexible Shelving is offered in a range of design styles and sizes manufactured to accommodate the fit and function of your operation and the specific needs of those it serves.

    FLEXIBILITY
    • Enables spaces to be easily reconfigured on the fly
    • Frees up valuable space for events
    • Allows alternate uses such as meetings, classes, training, makerspaces, and more

    AESTHETICS

    • Customizable end panel finishes available in a variety of materials (commonly laminate, wood, acrylic, and resin)
    • Ability to match custom finishes between stand-alone/static, on-casters, and on-mobile shelving for a cohesive and complimentary look
    • Helps to create a warm and welcoming space for students and visitors to “unplug” from technology and browse for physical books and other collections

    QUALITY AND DURABILITY

    • Spacesaver’s Flexible Shelving Caster Bases passed:
    » Rigorous internal cart stability testing per BIFMA X5.9-2012 Section 9 standards
    » Maximum load testing - proving Spacesaver’s caster base design will robustly support an 810 lb. point-load or 1,620 lbs. total load per 72”W caster base, which represents the maximum loading scenario for a single caster base
    • Maintenance-free solution: Aside from routine cleaning and dusting, feel confident in Spacesaver’s Flexible Shelving knowing we use premium materials
    • Our Flexible Shelving solution offers lifetime limited coverage on shelving and 5 years limited coverage on wheels

    COST-EFFECTIVE
    • Spacesaver’s Flexible Shelving units maximize precious funding – delivering a solution that is quick and easy to move to accommodate a variety of alternative programming
    • Reduces institutional cost per square foot by enabling space to be used for many purposes - not solely static shelving

    SUSTAINABILITY

    • Reduce: Our durable steel shelving solution comes with a lifetime limited warranty
    • Reuse: Designed to be customizable and configurable, shelving can accommodate a myriad use as needs change over time
    • Recycle: When shelving is no longer needed, the durable steel construction is 100% recyclable

    SAFETY
    • Flexible shelving is most commonly selected at counter-height to maintain line-of-sight for a safe, open, and welcoming environment

    Specifikim
    • Standard 4-Post Dimensions Sizes:

      Widths in Inches: 36, 72

      Depths in Inches: 20, 22, 24, 26

      Heights in Inches: 40 ¼, 64 ¼ 

      The Revit model is flexible to our standard dimensions and configurations. For Custom System Sizes see Tech Data Sheet.

      Exposed Locking Caster Bases:

      • Double-wheel, total-locking casters with wheel diameters = 100 mm (3.937 inches)
      • Caster trim comes standard with grey colored wheel tread and brake pedal, and a white caster body, for a neutral finish that fits well within most any space
      • Caster wheel tread is non-marking, made of polyurethane material with Shore A 92 hardness, designed for durability and smooth motion on both carpeted and solid surfaces
      • Caster base height from the floor to the bottom of the shelving = 7.911”
      • Reveal height from the floor to the bottom of the caster base = 4.621”
      • Actual caster base width without panel finishes = Nominal Shelving Width + 0.350”
      • Actual caster base depth without panel finishes = Nominal Shelving Depth + 0.625”

      Caster Construction: 

      • (2) cross supports (C-Channel weldments) per caster base, or (3) per 72”W caster base. Cross supports shall be formed of 14 ga. (1.9 mm) cold rolled steel.
      » For Exposed Locking Caster Bases only: (2) caster mounting plates shall be bolted in (4) locations to each cross support. Caster mounting plates shall be formed of 11 ga. (2.9 mm) cold rolled steel.
      » For Concealed Caster Bases only: (2) caster mounting supports shall be welded to each cross support and formed of 14 ga. (1.9 mm) cold rolled steel.
      • (2) supports that form the front and back profiles of each caster base, with a 0.25 in. (6.35 mm) thick hem feature for structural rigidity, shall be formed of 12 ga. (2.6 mm) cold rolled steel.
      • (2) welded end-panels that form the side profiles of each caster base shall be formed of 14 ga. (1.9 mm) cold rolled steel.
      • (1) spacer plate shall be welded to each cross-support and formed of 12 ga. (2.6 mm) cold rolled steel.

    Specifikime teknike
    • Referencë unikespacesaver-4-post-flexible-shelving
    • Familja e produkteveEducation & Library
    • Grupi i produkteveFlexible Shelving, Library Shelving, Mobile Shelving, Day Use Lockers
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2022-12-08
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorÇelik
    • Materiali dytësorÇelik
    • Projektuar nëShtetet e Bashkuara
    • Prodhuar nëShtetet e Bashkuara
    Klasifikimi
    • Kategoria BIMobjectMobilje - Dollap & Ruajtje
    • IFC classificationMobilje
    • CSI MasterFormat 2014 Code10 56 13
    • CSI MasterFormat 2014 TitleMetal Storage Shelving
    • OmniClass Number23-21 11 11 11
    • OmniClass TitleCommercial Storage Shelves

    Rajoni i disponueshëm

    North America
    Anguilë
    Antigua dhe Barbuda
    Arubë
    Bahamas
    Barbados
    Belizë
    Bermude
    Dominikë
    Granadë
    Grenlandë
    Guadelupë
    Guatemalë
    Haiti
    Honduras
    Ishujt e Virgjër Britanikë
    Ishujt e Virgjër të SHBA
    Ishujt Kajman
    Kanadë
    Karaibe Holandë
    Kolektiviteti i Shën Martinit
    Kosta Rika
    Kubë
    Kuraçao
    Martinikë
    Meksikë
    Montserat
    Nikaragua
    Panama
    Porto Riko
    Republika Domenikane
    Salvador
    Sen-Bartelemi
    Shën Kitts dhe Nevis
    Shën Lucia
    Shën Pierre dhe Miquelon
    Shën Vincent dhe Grenadinet
    Shtetet e Bashkuara
    Sint-Marten
    Trinidad dhe Tobago
    Turks dhe Caicos Islands
    Xhamaika