Static 4-Post FreeSpan™ Shelving Closed Uprights

Static 4-Post FreeSpan™ Shelving Closed Uprights

Spacesaver’s 4-Post FreeSpan™ Shelving is engineered to be fast, flexible, functional, and a fit for all modern storage needs. FreeSpan’s patent-pending clip offers tool-free adjustability of shelves at a rate that is three times faster than traditional 4-Post Shelving, meets ANSI standards, and is tested to a 2X safety factor.

Specifikim
  • FREESPAN™ SHELVES
    Available in Plain (with or without Center Stop holes), Universal Slotted (with or without Center Stop holes), and Perforated. Shelves up to 48” wide are constructed with 20-gauge steel and shelves that are 49” to 72” wide utilize 18-gauge steel. Perforated shelves are made from 18-gauge steel and are available up to 48” wide at a 51% perforation to meet NFPA standards and support fire suppression, airflow, and ventilation needs

    UNIVERSAL SHELF CLIPS
    FreeSpan™ Clips’ robust double-rivet design permits up or down and left or right connection to posts and provides eight points of contact per shelf for quick and easy
    adjustment and reliable connection.

    SYSTEM SHELVING SIZES

    STANDARD SHELVING SIZES

    WIDTH: 15” | 24” | 30” | 36” | 42” | 48” | 54” | 60” | 66” | 72

    DEPTH: 12” | 15” | 16” | 18” | 24” | 30” | 32” | 36

    CUSTOM SHELVING SIZES

    WIDTH: Available in 1” increments from 9” to 72”

    DEPTH: Available in 1” increments from 12” to 36”

    STANDARD UPRIGHT SIZES

    4-POST OPEN UPRIGHTS

    HEIGHT: 40.25” | 64.25” | 76.25” | 85.25” | 88.25” | 97.25” | 121.25”

    4-POST CLOSED AND CASE-TYPE UPRIGHTS

    HEIGHTS: 40.25” | 64.25” | 76.25” | 85.25” | 88.25” | 97.25” | 121.25” |

    133.25” | 143.75”

    CUSTOM UPRIGHT SIZES

    4-POST OPEN UPRIGHTS

    HEIGHT: Available in 1.5” increments from 23.75” to 121.25”

    4-POST CLOSED AND CASE-TYPE UPRIGHTS

    HEIGHT: Available in 1.5” increments from 23.75” to 143.75”

Specifikime teknike
  • Referencë unikestatic-4-post-freespan-shelving-closed-uprights
  • Familja e produkteveShelving
  • Grupi i produkteveStatic 4 Post Shelving
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2026-03-09
  • Numri i botimit1
Të ngjashme
  • Materiali kryesorPowder coated steel
  • Projektuar nëShtetet e Bashkuara
  • Prodhuar nëShtetet e Bashkuara
Klasifikimi
  • Kategoria BIMobjectMobilje - Dollap & Ruajtje
  • IFC classificationMobilje
  • CSI MasterFormat 2014 Code10 56 13
  • CSI MasterFormat 2014 TitleMetal Storage Shelving
  • OmniClass Number23-21 11 11 11
  • OmniClass TitleCommercial Storage Shelves

Rajoni i disponueshëm

North America
Anguilë
Antigua dhe Barbuda
Arubë
Bahamas
Barbados
Belizë
Bermude
Dominikë
Granadë
Grenlandë
Guadelupë
Guatemalë
Haiti
Honduras
Ishujt e Virgjër Britanikë
Ishujt e Virgjër të SHBA
Ishujt Kajman
Kanadë
Karaibe Holandë
Kolektiviteti i Shën Martinit
Kosta Rika
Kubë
Kuraçao
Martinikë
Meksikë
Montserat
Nikaragua
Panama
Porto Riko
Republika Domenikane
Salvador
Sen-Bartelemi
Shën Kitts dhe Nevis
Shën Lucia
Shën Pierre dhe Miquelon
Shën Vincent dhe Grenadinet
Shtetet e Bashkuara
Sint-Marten
Trinidad dhe Tobago
Turks dhe Caicos Islands
Xhamaika