FlameGuard® CPVC True Union Industrial Drain Valve With Locking Handle

FlameGuard® CPVC True Union Industrial Drain Valve With Locking Handle

Spears® FlameGuard® CPVC Fire Sprinkler Products provide a cost effective alternative to metal systems with advantages of high corrosion resistance, improved system hydraulics, ease of installation and quick assembly with readily available tools. CPVC Fire Sprinkler Systems are based on proven products that have been in continuous service for over 40 years. Spears® FlameGuard® products are approved by UL®, FM® Global, LPCB and Certified by NSF International for potable water use. Check local codes for restrictions and limitations.

Corrosion Resistant CPVC Material Does Not Sustain Biological Growth

Unlike metal systems, FlameGuard® CPVC products never rust, scale or pit and do not sustain biological growth - a cause of Microbiologically Influenced Corrosion (MIC) which can destroy metal fire sprinkler systems from the inside out.

Superior Flow Characteristics for Lower Friction Losses

The smooth-wall interior surfaces of FlameGuard® CPVC systems result in reduced friction loss over metal systems. The design flow characteristics remain constant throughout the life of the product because there is no interior corrosion in the system due to microbiological activity.

Pressure Rated to 175 psi (1200kpa) @ 150°F (65°C)

FlameGuard® CPVC Products are produced in combinations of Schedule 40 and Schedule 80 Fitting configurations conforming to ASTM F 438 or F 439 standards and FlameGuard® SDR 13.5 CPVC Fire Sprinkler Pipe conforming to ASTM F 442 standards. UL® Rated working pressure is 175 psi (1200kpa) @ 150°F (65°C) (LPCB rated to 120°F) (49°C).

Easy Installation for Lower Costs

FlameGuard® CPVC system installations significantly reduce costs over conventional metal piping by virtually eliminating prefabrication. Systems can be fully installed on site using solvent cement joining methods.

UL® Listed for U.S. and Canada in NFPA 13, 13R & 13D Systems

FlameGuard® CPVC Fire Sprinkler Products are UL® listed for U.S. and Canada applications for Light Hazard occupancies as defined in NFPA 13, Residential occupancies up to and including 4-stories as defined in NFPA 13R, and Residential occupancies for one and two family dwellings and manufactured homes as defined in NFPA 13D. Consult Spears® FlameGuard® CPVC Fire Sprinkler Products Installation Instructions and NFPA Standards for additional applications including air plenum, system risers, concealed, exposed, underground, combustable attic, garage, basement and low pressure dry piping installations.

Full Limited Lifetime Warranty

FlameGuard® CPVC Fire Sprinkler Products carry a limited lifetime warranty against defects in material or workmanship. Consult Spears® warranty for additional details.

Specifikime teknike
  • Referencë unikespears-1822cfg
  • Familja e produkteveFlameGuard®
  • Grupi i produkteveTrue Union Ball Valve
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2019-01-09
  • Numri i botimit1
Të ngjashme
  • Materiali kryesorPlastik
  • Projektuar nëShtetet e Bashkuara
  • Prodhuar nëShtetet e Bashkuara
Klasifikimi
  • Kategoria BIMobjectPajisje hidraulike - Valvul
  • IFC classificationValvul
  • Emrin UNSPSCBall valves
  • UNSPSC code40141607
  • Uniclass 2015 CodePr_65_54_95_06
  • Uniclass 2015 PërshkrimBall valves
  • CSI MasterFormat 2014 Code40 05 63
  • CSI MasterFormat 2014 TitleBall Valves
  • OmniClass Number23-27 31 15
  • OmniClass TitleBall Valves

Rajoni i disponueshëm

North America
Anguilla
Antigua dhe Barbuda
Aruba
Bahamas
Barbados
Belize
Bermuda
Dominica
El Salvador
Grenada
Grenlandë
Guadeloupe
Guatemala
Haiti
Honduras
Ishujt e Virgjër Britanikë
Ishujt e Virgjër të SHBA
Ishujt Kajman
Kanadë
Karaibe Holandë
Kolektiviteti i Shën Martinit
Kosta Rika
Kubë
Kuraçao
Martinique
Meksikë
Montserrat
Nikaragua
Panama
Porto Riko
Republika Domenikane
Saint-Barthélemy
Shën Kitts dhe Nevis
Shën Lucia
Shën Pierre dhe Miquelon
Shën Vincent dhe Grenadinet
Shtetet e Bashkuara
Sint Maarten
Trinidad dhe Tobago
Turks dhe Caicos Islands
Xhamaika
Common.Footer.ValueProp.Image.AltText

Aplikacion dizajnimi për Revit

Ngarkoni familjet direkt në modelin tuaj Revit me një klik të vetëm

Merrni një vend për të hyrë më lehtë në objekte të reja, ruani familjet tuaja Revit dhe bashkëpunoni me ekipin tuaj.

  • Shenjë টিকPunoni drejtpërdrejt me objekte BIM pranë Revit
  • Shenjë টিক 2 GB hapësirë ruajtje në Cloud - ruani përmbajtjen tuaj Revit
  • Shenjë টিক Merrni LCA e karbonit të mishëruar (A1-A3) direkt nga Revit