Marine All Revit Files

Marine All Revit Files

EverTUFF® CPVC CTS Hot & Cold Water Distributions System is a complete system of pipe, fittings & cement specifically designed for potable water applications in nonessential accommodation, service and control spaces of a vessel or offshore platform. EverTUFF® CPVC CTS Hot & Cold Water Distribution System meets 2010 FTP code annex 1, parts 2 & 5 and is approved by the U.S. Coast Guard.

EverTUFF® CPVC Marine Schedule 40/80 Pipe & Fittings is a complete system of pipe, fittings, cement & primer specifically designed for pressure fluid systems in nonessential accommodation, service and control spaces of a vessel or offshore platform. EverTUFF® CPVC schedule 40/80 marine piping system is ABS Type Approved for fresh water, sea water, potable water and brine applications, meets 2010 FTP code annex 1, parts 2 & 5 and is approved by the U.S. Coast Guard.

OceanTUFF™ CPVC Marine Drainage System is a complete system of pipe, fittings & one-step cement specifically designed for Black &
Gray Water drainage applications in nonessential accommodation, service and control spaces of a vessel or offshore platform. OceanTUFF™ is ABS Type Approved for black & gray water, vacuum flush sanitary piping, drains, sanitary and vent applications, meets 2010 FTP code annex 1, parts 2 & 5 and is approved by the U.S. Coast Guard.

Specifikime teknike
  • Referencë unikespears-marine-revit
  • Familja e produkteveMarine
  • Grupi i produkteveRevit
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2025-03-25
  • Numri i botimit1
Të ngjashme
  • Materiali kryesorCPVC
  • Projektuar nëShtetet e Bashkuara
  • Prodhuar nëShtetet e Bashkuara
Klasifikimi
  • Kategoria BIMobjectPajisje hidraulike - Lloj lidhjeje
  • IFC classificationVendosja e tubit
  • Emrin UNSPSCPlumbing connectors
  • UNSPSC code40141720
  • Uniclass 2015 CodeAc_10_40_63
  • Uniclass 2015 PërshkrimPipe fitting
  • OmniClass Number23-27 43 00
  • OmniClass TitlePipe Fittings
  • CSI UniFormat II CodeD2010
  • CSI UniFormat II TitlePlumbing Fixtures

Rajoni i disponueshëm

North America