EZ-Path Retrofit Device

EZ-Path Retrofit Device

All PenetrationsCaulks, Sealants, & PuttiesCollars, Wrap Strip & Cast-InEZ Path Fire-Rated PathwaysElectrical & DataComm CablingOutlet & Panel Box ProtectionLarge OpeningDuct WorkProtective Wraps All Curtain WallPerimeter Fire Barrier SpraysAll Weather Firestop SpraysQuick Clip Insulation HangersWindow Wall Gaskets
Specifikim
  • Property: Value Shell Composition: 0.059" (1.5 mm) Thick Galvanized Steel Fire Ratings: 1 or 2 Hours Expansion Begins: 250°F (121°C) Allowable Cable Fill: 50% to 100% In Service Temperature: Less than 130°F (54°C) Shelf Life: No Limit
Specifikime teknike
  • Referencë unikeez-path-retrofit-device
  • Familja e produkteveEZ-Path
  • Grupi i produkteveRetrofit Device
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2026-11-11
  • Numri i botimit1
Klasifikimi
  • Kategoria BIMobjectAparateve kundër zjarrit - Stacionet
  • CSI MasterFormat 2014 Code10 44 00
  • CSI MasterFormat 2014 TitleFire Protection Specialties
  • OmniClass Number23-13 25 11
  • OmniClass TitleFireproofing