Composite Sheet
Composite Sheet

    Composite Sheet

    SpecSeal Composite Sheet is the ideal solution for large openings where a permanent seal is required. Composite sheet consists of a thin sheet steel with intumescent embedded onto a single side. Composite sheet partners with other SpecSeal firestop products such as Firestop Collars and EZ Path Devices to size down oversized openings.

    Specifikim
    • The composite sheet shall be lightweight panel comprised of an intumescent layer bonded to a galvanized steel sheet reinforced with steel wire mesh covered with aluminum foil. The composite sheet shall provide a minimum 15x free expansion and shall contain no water soluble expansion ingredients. The composite sheet shall be UL Certified and tested to the requirements of ASTM E814 (UL1479) and CAN/ULC-S115.

    Specifikime teknike
    • Referencë unikesti-compsheet
    • Familja e produkteveFirestopping
    • Grupi i produkteveSpecSeal®
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2017-08-21
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorGalvanized steel
    • Projektuar nëShtetet e Bashkuara
    • Prodhuar nëShtetet e Bashkuara
    Klasifikimi
    • Kategoria BIMobjectAparateve kundër zjarrit - Stacionet
    • Emrin UNSPSCFire protection
    • UNSPSC code4619