G574R ECO-POWR™ Recumbent Cycle
G574R ECO-POWR™ Recumbent Cycle
G574R ECO-POWR™ Recumbent Cycle
G574R ECO-POWR™ Recumbent Cycle
G574R ECO-POWR™ Recumbent Cycle
G574R ECO-POWR™ Recumbent Cycle
G574R ECO-POWR™ Recumbent Cycle
G574R ECO-POWR™ Recumbent Cycle
    SportsArt

    G574R ECO-POWR™ Recumbent Cycle

    SportsArt ECO-POWR™ line is the embodiment of design, technology, sustainability, and cardiovascular excellence. The sleek angles and practical features combine with state of the art energy generating technology to produce an engaging workout users can feel good about. The G574R Recumbent Cycle features an easy step-through design for ease-of-access, adjustable seat and seat back, and fingertip resistance controls.

    • ECO-POWR™ integrated inverter
    • Horizontal seat and backrest adjustments
    • Contact HR sensors
    Specifikim
    • TECHNICAL DETAILS

      Unit Weight 211.86 lbs / 96.3 kg
      Dimensions (LxWxH) 67.9 x 26 x 55.3 in / 172.5 x 66 x 140.4 cm
      Resistance 40 Levels
      Power Requirements 110V / 60Hz / Input: 20W / Output: Max 220W
      220V / 50Hz / Input: 20W / Output: Max 220W
      Plug Requirements Contact your sales rep for specific requirements
      Max User Weight 450 lbs / 205 kg
      Readouts Heart Rate, RPM, Resistance, Time, Distance, Speed, Calories
      Workout Programs Manual, Random, Interval (3), Plateau, Fitness Program, Weight loss, Cardio
      Features ECO-POWR™ integrated inverter
      Multi-point seat adjustment
      Low-profile shroud
      Fingertip controls
    Specifikime teknike
    • Referencë unikeg574r-eco-powr-recumbent-cycle
    • Familja e produkteveCardio
    • Grupi i produkteveCycles
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2024-05-05
    • Numri i botimit1
    • Gjatësia (inçet)55.3
    • Gjerësia (inçet)26
    • Thellësisë (inçet)67.9
    Të ngjashme
    • Projektuar nëShtetet e Bashkuara
    • Prodhuar nëShtetet e Bashkuara
    • Pesha Net (Lbs)211.86
    Klasifikimi
    • Kategoria BIMobjectSport & Rekreacion - Pajisjet e Gjimnastikës shtëpie
    • Uniclass 2015 CodePr_40_70_84_27
    • Uniclass 2015 PërshkrimExercise bikes
    • CSI MasterFormat 2014 Code11 66 13
    • CSI MasterFormat 2014 TitleExercise Equipment
    • OmniClass Number23-21 31 19
    • OmniClass TitleExercise Machines