Chromabeams LED 900 - RGB-AW LED Architectural & Sports Lighting Fixture
Chromabeams LED 900 - RGB-AW LED Architectural & Sports Lighting Fixture
Chromabeams LED 900 - RGB-AW LED Architectural & Sports Lighting Fixture
Chromabeams LED 900 - RGB-AW LED Architectural & Sports Lighting Fixture
Chromabeams LED 900 - RGB-AW LED Architectural & Sports Lighting Fixture
Chromabeams LED 900 - RGB-AW LED Architectural & Sports Lighting Fixture
Chromabeams LED 900 - RGB-AW LED Architectural & Sports Lighting Fixture
Chromabeams LED 900 - RGB-AW LED Architectural & Sports Lighting Fixture
Chromabeams LED 900 - RGB-AW LED Architectural & Sports Lighting Fixture
Chromabeams LED 900 - RGB-AW LED Architectural & Sports Lighting Fixture

    Chromabeams LED 900 - RGB-AW LED Architectural & Sports Lighting Fixture

    OUR MOST ADVANCED, MOST SPECTACULAR LIGHT.

    • 880W LED illumination

    • Full RGB Colored Lights

    • Color Tunable White Lights

    • Patented cooling system

    • 91,000+ lumens delivered

    • 70 CRI ~ 90 CRI option

    • No Plastics in Light Path

    • DMX Controllable

    • Limited Glare

    • Broadcast Quality

    • Optimal Thermal Design

    • Advanced Intelligence

    Specifikim
    • LIGHT & OPTICS
      LUMEN OUTPUT RANGE61205 ~ 101384
      LUMEN-TO-WATT RANGE90 ~ 129 LM/W
      CRI/TLC OPTIONS75/75, 90/85
      EFFECTIVE CCT RANGE2200K ~ 6000K
      NEMA OPTIONS3/4/5/6
      ELECTRICAL
      SYSTEM POWER880W
      FREQUENCY RANGE45~66 Hz
      INPUT VOLTAGE (LOW VOLTAGE)176V ~ 305V
      INPUT VOLTAGE (HIGH VOLTAGE)277V ~ 500V
      DC VOLTAGE51V
      CURRENT RANGE16.5A MAX
      POWER FACTOR0.9 @ 277V
      THD<15%
      INRUSH CURRENT<40A
      ELECTRICAL CERTIFICATIONSFCC, CE, ETL, IK-08, CB, KC, UL 924
      SURGE PROTECTIONL-N 5.5kV ~ L-N-PE 11kV
      OVER TEMPERATURE PROTECTIONAUTOMATIC RECOVERY
      OVER VOLTAGE PROTECTIONRECOVERY AFTER POWER CYCLE
      OVER LOAD PROTECTIONAUTOMATIC RECOVERY
      CONSTRUCTION
      OPERATING TEMPERATURE RANGE-40°C TO +40°C
      USAGE ENVIRONMENTSINDOOR, OUTDOOR
      MOUNTING OPTIONSPEDESTAL, PENDANT
      ENVIRONMENTAL CERTIFICATIONSRoHS, FCC, SALT SPRAY (MIL-STD-810)
      VIBRATIONANSI C136.31-2010 3G
      EFFECTIVE PROJECTED AREA (EPA)1.93(ft²) WITH OR WITHOUT VISOR
      APPROXIMATE WEIGHT55 LBS
    Specifikime teknike
    • Referencë unikechromabeams-led-900
    • Familja e produkteveLED Lighting
    • Grupi i produkteveChromabeams LED
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2024-03-04
    • Numri i botimit1
    Të ngjashme
    • Projektuar nëShtetet e Bashkuara
    • Prodhuar nëShtetet e Bashkuara
    Klasifikimi
    • Kategoria BIMobjectNdriçim - Jashtë
    • IFC classificationNdriçim i lehtë
    • Kodi ETIMEG000027
    • Emri ETIMLuminaires
    • Uniclass 2015 CodeEF_70_80
    • Uniclass 2015 PërshkrimLighting
    • CSI MasterFormat 2014 Code26 50 00
    • CSI MasterFormat 2014 TitleLighting
    • OmniClass Number23-35 47 11 21
    • OmniClass TitleSpecialized Lighting Fixtures

    Rajoni i disponueshëm

    North America