High Intensity Infrared Heater, Model S

High Intensity Infrared Heater, Model S

The Series S high intensity heaters offer a wide range of direct, cost-effective heat for cold spots with burners rates from 30,000 to 160,000 BTU’s. The reliable, direct spark or millivolt ignition combined with rigid, heavy duty construction is top of the industry!

  • Directed, cost-effective heat for cold spots
  • Burners rates from 30,000 to 160,000 BTU's
  • Natural Gas or Propane
  • Reliable direct spark or millivolt ignition
  • Low profile requires less space
  • The entire construction is non-corrosive aluminized steel
  • Unique pattern high output ceramics
  • Performance enhancing screens on all models
  • Modular head construction
  • High-polished reflector aluminum maximizes radiant efficiency
  • Rigid heavy-duty construction – top of the industry
  • 10-year limited warranty on complete heater head

Specifikim
  • Assemblies shall be CSA approved high-intensity heaters to ANS1 Z83.19 (latest revision) and CSA 2.35 (latest revision). Approval shall include components of the complete heater, including burners, reflectors, accessories, thermostats, and associated controls and specifications. Installations of units shall comply with local building codes, or in their absence, the latest edition of the national regulations and procedures listed below. Heaters shall be electrically grounded in accordance with the National Electric Code, ANSI/NFPA 70 in the US, and the Canadian Electric Code, CSA C22.1 in Canada, and shall comply with all local requirements. Heaters shall be installed only for use with the type of gas appearing on the rating plate, and the installation shall conform to the National Fuel Gas Code, ANSI Z223.1 (NFPA 54) in the US and the Natural Gas and Propane Installation Codes, CAN/CGA B 149.1 & B149.2 in Canada. The Manufacturer warrants to the original owner that the product will be free of defects in material and workmanship. 

    Basis-of-Design Product shall be Superior Radiant Products Model S Series high-intensity type gas-fired radiant infrared heaters with firing rates as called for within the range of 30 MBH to 160 MBH. CSA approved complete with burner head, ignition control, and valve. The unit shall draw no more than 20 VA, on 24 VAC or 120VAC, 60Hz. The heater shall perform a controlled and clean surface combustion. Heater body shall comprise of one or more Burner-head mixing chambers, ceramic emitter tiles, body and reflector assemblies. Burner head shall be aluminized steel. Ignition shall be a solid-state direct spark and make a minimum of 3 ignition attempts before lockout. Ignition shall have openly accessible sense current contacts. The gas valve shall include a manual valve, two magnetic operators, and a standard gas pressure regulator and have pressure taps to measure inlet and manifold pressures. 

    This product was specified based on best practice design to meet the specific engineered design criteria for this project. 

    Any submission for substitution must include the following material for consideration or bid will be deemed unqualified and rejected:

    • Professional Engineer Stamped Design, calculations, and complete set of stamped drawings with an alternate system.
    • Stamped fuel usage data showing a minimum 20% fuel savings over specified Superior Radiant Model 
    • Verification that Manufacturer successfully completed and passed the auditing requirements for ISO 9001 Quality Management System (QMS).
Specifikime teknike
  • Referencë unikes
  • Familja e produkteveHigh Intensity Heaters
  • Grupi i produkteveStandard Efficiency - Series S
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2021-02-16
  • Numri i botimit1
Të ngjashme
  • Materiali kryesorAlumin
  • Materiali dytësorQeramike
  • Projektuar nëKanadë
  • Prodhuar nëKanadë
Klasifikimi
  • Kategoria BIMobjectNgrohes, ventilimit dhe ajrit të kondicionuar - Ngrohës
  • IFC classificationNgrohës i hapësirës
  • Emrin UNSPSCSpace heaters
  • UNSPSC code40101819
  • Uniclass 2015 CodePr_70_60_36_70
  • Uniclass 2015 PërshkrimRadiant luminous heaters
  • CSI MasterFormat 2014 Code23 55 23
  • CSI MasterFormat 2014 TitleGas-Fired Radiant Heaters
  • OmniClass Number23-33 15 17 13
  • OmniClass TitleFuel Fired HVAC Radiant Heaters
  • CSI UniFormat II CodeD3090
  • CSI UniFormat II TitleOther HVAC Systems & Equipment

Rajoni i disponueshëm

North America
Anguilë
Antigua dhe Barbuda
Arubë
Bahamas
Barbados
Belizë
Bermude
Dominikë
Granadë
Grenlandë
Guadelupë
Guatemalë
Haiti
Honduras
Ishujt e Virgjër Britanikë
Ishujt e Virgjër të SHBA
Ishujt Kajman
Kanadë
Karaibe Holandë
Kolektiviteti i Shën Martinit
Kosta Rika
Kubë
Kuraçao
Martinikë
Meksikë
Montserat
Nikaragua
Panama
Porto Riko
Republika Domenikane
Salvador
Sen-Bartelemi
Shën Kitts dhe Nevis
Shën Lucia
Shën Pierre dhe Miquelon
Shën Vincent dhe Grenadinet
Shtetet e Bashkuara
Sint-Marten
Trinidad dhe Tobago
Turks dhe Caicos Islands
Xhamaika