Ventilated Facade | Assembly Hanging System | STB-T-CH
Ventilated Facade | Assembly Hanging System | STB-T-CH
Ventilated Facade | Assembly Hanging System | STB-T-CH
Ventilated Facade | Assembly Hanging System | STB-T-CH
    STACBOND

    Ventilated Facade | Assembly Hanging System | STB-T-CH

    3.0 nga 5 yje3.0(5 vlerësime)

    The STB-T-CH is a kit system based on hanging cassettes from STACBOND® composite panel for the assembly of ventilated facades. It is a hidden fixing system, versatile and fast assembly, in which the modulations of the cassettes can be both horizontal and vertical. The STB-T-CH system meets all the requirements to be able to execute the most avant-garde architectural envelopes.

    Its substructure with profile T offers a great advantage in material and weight savings.

    The STB-T-CH system is included in the European technical evaluation document ETE/ETA 15-0655 and has the CE marking.


    Specifikime teknike
    • Referencë unikeSTB-T-CH_SYSTEM_BIM_STACBOND
    • Familja e produkteveBIM
    • Grupi i produkteveAssembly Systems
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2020-09-08
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorAlumin
    • Materiali dytësorComposite
    • Projektuar nëSpanjë
    • Prodhuar nëSpanjë
    Klasifikimi
    • Kategoria BIMobjectMuret - Veshja
    • IFC classificationMur
    • Emrin UNSPSCSiding and exterior wall materials
    • UNSPSC code301518
    • Uniclass 2015 CodePr_25_71_14_05
    • Uniclass 2015 PërshkrimAluminium composite material (ACM) panels
    • CSI MasterFormat 2014 Code07 64 00
    • CSI MasterFormat 2014 TitleSheet Metal Wall Cladding
    • OmniClass Number23-15 13 19 17
    • OmniClass TitleComposite Wall Panels
    • CSI UniFormat II CodeB2010
    • CSI UniFormat II TitleExterior Walls