Box iKansas for concealed installation 1 way

Box iKansas for concealed installation 1 way

iKansas, for the water distribution and to close the sanitary home systems (cold and hot water) you can install it in any room without affecting the appearance. It allows to substitute the valves installed without any need to break the tiles due to the frontal inlet system. iKansas system is compatible with every kind of compression pipes (copper, multilayer, PE-X or PB).


Specifikim
  • Advantages and characteristics:

    • It uses two ceramic headworks to close with a soft 90º turn.
    • 4 outlets with 3/4” thread.
    • iKansas box is slim: 60 mm. It is designed for being used in any wall or plaster structures.
    • It is a fast and easy installation.
    • Service conditions PN 10 and maximum temperature 90ºC.
    • The iKansas cover has been designed in two colours (white and silver) to be integrated easily in any environment.
    • Anti-scale.
    • Patented product
Specifikime teknike
  • Referencë unikecaja-ikansas1-312-773-127-931-281
  • Familja e produkteveValves
  • Grupi i produkteveSTH - I-KANSAS BOX
  • LlojiMaterial për ndërtim
  • Data e botimit2024-05-22
  • Numri i botimit1
  • Thellësia (mm)60
Të ngjashme
  • Materiali kryesorTunxh
  • Materiali dytësorABS
  • Projektuar nëSpanjë
Klasifikimi
  • Kategoria BIMobjectPajisje hidraulike - Valvul
  • Uniclass 2015 CodePr_65_54_40_44
  • Uniclass 2015 PërshkrimIsolating valves
  • OmniClass Number23-27 31 00
  • OmniClass TitleValves

Rajoni i disponueshëm

Europe Africa
Andorrë
Marok
Portugali
Spanjë