Kent check valve thread conection F-F
Kent check valve thread conection F-F

    Kent check valve thread conection F-F

    4.2 nga 5 yje4.2(5 vlerësime)

    Standard Hidráulica valve, Kent Brass check valves and foot valves, connection size 3/8" to 4".

    Check Valves are used to prevent reverse fluid flow in water applications. Suitable for domestic water services, heating systems and pumping units. It is not appropriate to use this type of valves in wastewater, because it can obstruct the retention mechanism. They can be installed in any position: vertical, horizontal, oblique.

    Specifikim
    • Body in brass, shutter in POM, close system brass/NBR, spring in stainless steel. Kent check valves are unidirectional. Low pressure loss. 

      • Pressure Rating: PN16
      • Maximum temperature 90ºC

      Components:

      • Body: Brass UNE-EN 12164 - 12165
      • Shutter: POM
      • Spring: Stainless steel F302
      • Seats: NBR


    Specifikime teknike
    • Referencë unikekent_hh
    • Familja e produkteveValves
    • Grupi i produkteveSTH - CHECK VALVE KENT
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2019-02-21
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorTunxh
    • Materiali dytësorPolyamide
    • Projektuar nëSpanjë
    • Prodhuar nëSpanjë
    Klasifikimi
    • Kategoria BIMobjectPajisje hidraulike - Valvul
    • IFC classificationValvul
    • Emrin UNSPSCWafer check valves
    • UNSPSC code40141637
    • Uniclass 2015 CodeAc_10_40_67
    • Uniclass 2015 PërshkrimPlumbing
    • CSI MasterFormat 2014 Code22 00 00
    • CSI MasterFormat 2014 TitlePlumbing
    • OmniClass Number23-27 31 19
    • OmniClass TitleCheck Valves

    Rajoni i disponueshëm

    Europe Africa
    Andorrë
    Marok
    Portugali
    Spanjë