Single lever kitchen mixer Alpina Chef by Clever
Single lever kitchen mixer Alpina Chef by Clever
Single lever kitchen mixer Alpina Chef by Clever
Single lever kitchen mixer Alpina Chef by Clever
Single lever kitchen mixer Alpina Chef by Clever

    Single lever kitchen mixer Alpina Chef by Clever

    Alpina Chef sink mixer by Clever
    Specifikim
    • Sink mixer with aerator, swivel spout, flexible hoses M10 - 3/8” x 370 mm. 4 options finish; chromated, black, brushed gun metal and brushed nickel. Ø35 mm cartridge. EcoNature (50%) and Cold Open.
    Specifikime teknike
    • Referencë unikemm_fregadero_chef_alpina
    • Familja e produkteveTaps & Mixers
    • Grupi i produkteveKitchen mixers
    • Data e botimit2021-03-19
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorTunxh
    • Materiali dytësorPolyamide
    • Projektuar nëSpanjë
    • Prodhuar nëSpanjë
    Klasifikimi
    • Kategoria BIMobjectSanitar - Rubinet & Miksera
    • IFC classificationTerminali Sanitar
    • Emrin UNSPSCSinks
    • UNSPSC code30181504
    • Uniclass 2015 CodePr_40_20_87_84
    • Uniclass 2015 PërshkrimSink taps
    • CSI MasterFormat 2014 Code22 41 39
    • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
    • OmniClass Number23-31 11 00
    • OmniClass TitleFaucets
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures

    Rajoni i disponueshëm

    Europe Africa
    Andorrë
    Marok
    Portugali
    Spanjë