StegoCrawl® Wrap Vapor Barrier (15-Mil)
StegoCrawl® Wrap Vapor Barrier (15-Mil)

    StegoCrawl® Wrap Vapor Barrier (15-Mil)

    StegoCrawl Wrap Vapor Barrier utilizes the same industry-leading technology as Stego Wrap Vapor Barrier, but is specifically created for use in crawl spaces.

    StegoCrawl Wrap 15-Mil Vapor Barrier is a Class I vapor retarder as defined by the 2009 IRC R601.3, and it is used to encapsulate crawl space floors and walls to protect the building envelope from moisture vapor and soil gas transmission. 

    StegoCrawl Wrap is a multi-layer plastic extrusion manufactured with only the highest grade of prime, virgin polyolefin resins.  

    Its many features include:

    • Clean, white color to brighten your crawl space
    • Proportioned with ease of use in vertical wall coverage in mind
    • Increased push-through protection to help prevent punctures
    • Lighter weight roll sizes to make installation easier
    • Made In USA

    Specifikim
    • CRAWLSPACE LINER

      PART 1- GENERAL

      1.1 SUMMARY

      A. Products supplied under this section. 

      1 Crawlspace liner and installation accessories for installation in a crawlspace.

      B. Related sections:

      1. Section 07 26 00 Vapor Retarders

      1.2 REFERENCES

      A. American Society for Testing and Materials (ASTM): 

      1. ASTM E1745-17 Standard Specification for Plastic Water Vapor Retarders Used in Contact with Soil or Granular Fill Under Concrete Slabs.

      1.3 SUBMITTALS

      A. Quality control/ assurance:

      1. Summary of test results per paragraph 9.3 of ASTM E1745.

      2. Manufacturer's samples and literature.

      3. Manufacturer's installation instructions for placement, seaming, wall termination, and penetration repair instructions.

      4. All mandatory ASTM E1745 testing must be performed on a single production roll per ASTM E1745 Section 8.1.

      PART 2- PRODUCTS

      2.1 MATERIALS

      A. Liner shall have all of the following qualities:

      1. Maintain permeance of less than 0.01 perms [grains/ft2 x hr x inHg)] as tested in accordance with mandatory conditioning tests per ASTM E1745 Section 7.1 (7.1.1-7.1.5).

      2. Other performance criteria:

      a. Strength and Longevity: ASTM E1745.

      b. Thickness: 15 mils minimum

      B. Vapor barrier products:

      1. Basis of Design: StegoCrawl Vapor Barrier (15-mi, white) by Stego Industries LLC., (877) 464-7834

      2. No substitutions. 

      2.2 ACCESSORIES

      A. Seams:

      1. StegoCrawl Tape by Stego Industries LLC., (877) 464-7834.

      B. Penetrations of Liner:

      1. StegoCrawl Tape by Stego Industries LLC., (877) 464-7834. 

      C. Perimeter / edge seal:

      1. StegoCrawl Term Bar by Stego Industries LLC., (877) 464-7834. 

      2. 1. StegoTack Tape (double sided) by Stego Industries LLC., (877) 464-7834. 

      PART 3- EXECUTIONS

      3.1 PREPARATION

      A. Remove debris from crawlspace.

      3.2 INSTALLATION

      A. Install liner in accordance to manufacturer's instructions.

      1. Turn StegoCrawl Vapor Barrier up the foundation wall to a minimum height of six inches above the outside/ exterior grade or in compliance with local building codes and terminate with StegoCrawl Term Bar. To form a complete seal, apply StegoTack Tape to the foundation wall prior to installing StegoCrawl Term Bar. 

      2. Seal StegoCrawl Vapor Barrier around all penetrations and columns using StegoCrawl Tape and/or StegoTack Tape.

      3. Place StegoCrawl Vapor Barrier directly over the crawlspace floor. Where consistent with local code, if rigid insulation is to be used, install StegoCrawl Vapor Barrier prior to insulation (under insulation and between the foundation wall and insulation). 

      4. Overlap seams a minimum of six inches and seal with StegoCrawl Tape. Some codes require a minimum of a twelve inch overlap. Check appropriate codes prior to installation.

      5. No penetration of the liner is allowed except for reinforcing steel and permanent utilities.

      6. Repair damaged areas by cutting patches of vapor barrier, overlapping damaged area 6 inches and taping all sides with tape. 

      END OF SECTION. 


    Specifikime teknike
    • Referencë unikestego005
    • Familja e produkteveThermal and Moisture Protective Products
    • Grupi i produkteveStegoCrawl Wrap
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2019-02-01
    • Numri i botimit2
    Të ngjashme
    • Materiali kryesorPolyethylene
    • Projektuar nëShtetet e Bashkuara
    • Prodhuar nëShtetet e Bashkuara
    Klasifikimi
    • Kategoria BIMobjectMateriale ndërtimi - Hidroizolues & Membrane
    • CSI MasterFormat 2014 Code07 26 00
    • CSI MasterFormat 2014 TitleVapor Retarders

    Rajoni i disponueshëm

    North America Oceania South America
    Anguilla
    Australi
    Kili
    Antigua dhe Barbuda
    Zelanda e Re
    Peru
    Aruba
    Bahamas
    Barbados
    Belize
    Bermuda
    Dominica
    El Salvador
    Grenada
    Grenlandë
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Ishujt e Virgjër Britanikë
    Ishujt e Virgjër të SHBA
    Ishujt Kajman
    Kanadë
    Karaibe Holandë
    Kolektiviteti i Shën Martinit
    Kosta Rika
    Kubë
    Kuraçao
    Martinique
    Meksikë
    Montserrat
    Nikaragua
    Panama
    Porto Riko
    Republika Domenikane
    Saint-Barthélemy
    Shën Kitts dhe Nevis
    Shën Lucia
    Shën Pierre dhe Miquelon
    Shën Vincent dhe Grenadinet
    Shtetet e Bashkuara
    Sint Maarten
    Trinidad dhe Tobago
    Turks dhe Caicos Islands
    Xhamaika
    Biblioteka e produkteve BIMobject

    Aplikacion dizajnimi për Revit

    Ngarkoni familjet direkt në modelin tuaj Revit me një klik të vetëm

    Merrni një vend për të hyrë më lehtë në objekte të reja, ruani familjet tuaja Revit dhe bashkëpunoni me ekipin tuaj.

    • Shenjë টিকPunoni drejtpërdrejt me objekte BIM pranë Revit
    • Shenjë টিক 2 GB hapësirë ruajtje në Cloud - ruani përmbajtjen tuaj Revit
    • Shenjë টিক Merrni LCA e karbonit të mishëruar (A1-A3) direkt nga Revit