McAllister ® Top-Mount Single-Bowl Kitchen Sink, 25" x 22" x 6"
McAllister ® Top-Mount Single-Bowl Kitchen Sink, 25" x 22" x 6"

    McAllister ® Top-Mount Single-Bowl Kitchen Sink, 25" x 22" x 6"

    Add sleek, modern style to your kitchen with the rounded corners and minimalist design of the Middleton kitchen sink. Stainless steel construction ensures years of quality use, and SilentShield© technology, an exclusive sound-absorbing system, reduces noise and vibration.

    FEATURES

    • Top-mount
    • Four faucet holes
    • 6"-deep single bowl
    • 3-5/8" drain opening
    • Stainless steel with luster finish
    • SilentShield technology
    • 20-gauge stainless steel
    • Lifetime limited warranty
    • ADA-adaptable when installed per the requirements of the Accessibility Guidelines, Section 606 Sinks, of the Act
    Specifikime teknike
    • Referencë unikesterling-14631-4
    • Familja e produkteveSinks/Lavatories
    • Grupi i produkteveMcAllister ®
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit1918-06-18
    • Numri i botimit1
    • Gjatësia (inçet)6.25
    • Gjerësia (inçet)25
    • Thellësisë (inçet)22
    Të ngjashme
    • Materiali kryesorÇelik
    • Projektuar nëShtetet e Bashkuara
    • Prodhuar nëShtetet e Bashkuara
    Klasifikimi
    • Kategoria BIMobjectKuzhina - Lavaman kuzhine
    • Emrin UNSPSCSinks
    • UNSPSC code30181504
    • CSI MasterFormat 2014 Code22 41 16
    • CSI MasterFormat 2014 TitleResidential Lavatories and Sinks
    • OmniClass Number23-31 13 00
    • OmniClass TitleSinks

    Rajoni i disponueshëm

    North America
    Shtetet e Bashkuara