Ensemble Series 7213, 60" x 34" Shower Base

Ensemble Series 7213, 60" x 34" Shower Base

Customize your look by pairing an Ensemble shower base with tile or an Ensemble complete wall set. Built of solid Vikrell© for material strength, durability and lasting beauty, this shower base is a great choice for high-traffic bathrooms. Its smooth, shiny surface is easy to clean.

FEATURES

  • 4-1/2" threshold
  • Solid Vikrell material
  • Durable high-gloss finish with a molded-in textured floor
  • Center drain
  • Suitable for tile-down application
  • Compatible with Ensemble tile complete wall set and Ensemble curve complete wall sets (series 7213 and 7223)
Specifikime teknike
  • Referencë unikesterling-72131100
  • Familja e produkteveBath/Shower Units
  • Grupi i produkteveEnsemble
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit1918-04-03
  • Numri i botimit1
  • Gjatësia (inçet)5.5
  • Gjerësia (inçet)60
  • Thellësisë (inçet)34
Të ngjashme
  • Materiali kryesorOther
  • Projektuar nëShtetet e Bashkuara
  • Prodhuar nëShtetet e Bashkuara
Klasifikimi
  • Kategoria BIMobjectSanitar - Dushe
  • Uniclass 2015 CodeSL_35_80_80
  • Uniclass 2015 PërshkrimShowers
  • CSI MasterFormat 2014 Code22 41 23
  • CSI MasterFormat 2014 TitleResidential Showers
  • OmniClass Number23-31 17 00
  • OmniClass TitleShowers

Rajoni i disponueshëm

North America
Shtetet e Bashkuara