Behind the Mirror, Faucet B, SKU: 280310

Behind the Mirror, Faucet B, SKU: 280310

Touch free electronic wall-mounted faucet for integration behind the mirror.

Advantages: 

  • Drastically reduces water consumption
  • No physical contact. Helps to protect users against cross-contamination
  • Sensor settings adjustable by remote control
  • Easy installation behind the mirror
  • Matching IR operated soap dispenser
Specifikim
  • Power source: 6 x 1.5V AA Batteries

    Keywords: Automatic soap dispenser, commercial soap dispenser, countertop soap dispenser, Bathroom Touchless Faucets, Commercial Bathroom Touchless Faucets, Commercial Faucets, Electronic Faucets, Faucets for Restrooms, best touchless faucets, commercial touchless faucet, touch free soap dispenser, touch free faucet

Specifikime teknike
  • Referencë unikebehind-the-mirror-faucet-b
  • Familja e produkteveBehind the Mirror
  • Grupi i produkteveBehind the Mirror
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2022-05-26
  • Numri i botimit1
Të ngjashme
  • Projektuar nëIzrael
  • Prodhuar nëIzrael
Klasifikimi
  • Kategoria BIMobjectSanitar - Rubinet & Miksera
  • IFC classificationTerminali Sanitar
  • Kodi ETIMEG017610
  • Emri ETIMSanitary taps
  • Emrin UNSPSCPlumbing fixtures
  • UNSPSC code3018
  • Uniclass 2015 CodePr_40_20_87_84
  • Uniclass 2015 PërshkrimSink taps
  • CSI MasterFormat 2014 Code22 42 39
  • CSI MasterFormat 2014 TitleCommercial Faucets, Supplies, and Trim
  • OmniClass Number23-31 11 00
  • OmniClass TitleFaucets
  • CSI UniFormat II CodeD2010
  • CSI UniFormat II TitlePlumbing Fixtures