Touch Free Wall Mounted Faucet, FOOT WASHFREE, SKU: 113730

Touch Free Wall Mounted Faucet, FOOT WASHFREE, SKU: 113730

Operated by a Piezo element integrated in the foot washer cap.

For cold or premixed water.

Advantages:
  • Drastically reduces water consumption
  • No moving parts, ideal for heavy-duty areas
  • Non-hold-open feature
  • More possibilities to save water: the water flow can be stopped in the middle of the cycle
  • Stable and accurate water flow that can be changed on-site
  • Ideal for swimming pools, beaches, and ritual foot washing
  • Heavy-duty chrome-plated brass construction
  • Silicone nozzles for easy cleaning
  • Easy installation
Specifikime teknike
  • Referencë unikefoot-washfree
  • Familja e produkteveTouch Free Wall Mounted Faucets Touchless
  • Grupi i produkteveFoot Wash Free
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2022-05-26
  • Numri i botimit1
Të ngjashme
  • Projektuar nëIzrael
  • Prodhuar nëIzrael
Klasifikimi
  • Kategoria BIMobjectSanitar - Rubinet & Miksera
  • IFC classificationTerminali Sanitar
  • Kodi ETIMEG017610
  • Emri ETIMSanitary taps
  • Emrin UNSPSCPlumbing fixtures
  • UNSPSC code3018
  • Uniclass 2015 CodePr_40_20_87_84
  • Uniclass 2015 PërshkrimSink taps
  • CSI MasterFormat 2014 Code22 42 39
  • CSI MasterFormat 2014 TitleCommercial Faucets, Supplies, and Trim
  • OmniClass Number23-31 11 00
  • OmniClass TitleFaucets
  • CSI UniFormat II CodeD2010
  • CSI UniFormat II TitlePlumbing Fixtures