Flush Valve, VENUS 1.28 GPF, SKU: 420242

Flush Valve, VENUS 1.28 GPF, SKU: 420242

Flush valve for toilets

Exposed electronic flush valve for toilet operated by IR sensor. Includes a manual override flush activator button, integral flow regulator, in line filter, high pressure vaccuum breaker and adjustable tailpiece. Flushing duration and other settings are adjustable by remote control.

Advantages:

  • Drastically reduces water consumption
  • No physical contact. Helps to protect users against cross-contamination
  • 100 % brass chrome-plated body
  • Sensor settings adjustable by remote control
  • Easy installation
Specifikim
  • Installation: Exposed
    Operating pressure: 1.0 – 8.0 bar
    Power source: Internal 9V battery
    Accessories: Stern remote control
Specifikime teknike
  • Referencë unikevenus-1-28-gpf
  • Familja e produkteveFlush Valves
  • Grupi i produkteveVenus 3002
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2022-05-26
  • Numri i botimit1
Të ngjashme
  • Projektuar nëIzrael
  • Prodhuar nëIzrael
Klasifikimi
  • Kategoria BIMobjectPajisje hidraulike - Valvul
  • IFC classificationTerminali Sanitar
  • Emrin UNSPSCPlumbing fixtures
  • UNSPSC code3018
  • Uniclass 2015 CodePr_40_20_93_91
  • Uniclass 2015 PërshkrimWC flushing valves
  • CSI MasterFormat 2014 Code22 42 43
  • CSI MasterFormat 2014 TitleFlushometers
  • OmniClass Number23-31 00 00
  • OmniClass TitlePlumbing Specific Products and Equipment
  • CSI UniFormat II CodeD2010
  • CSI UniFormat II TitlePlumbing Fixtures

Rajoni i disponueshëm

North America
Anguilla
Antigua dhe Barbuda
Aruba
Bahamas
Barbados
Belize
Bermuda
Dominica
El Salvador
Grenada
Grenlandë
Guadeloupe
Guatemala
Haiti
Honduras
Ishujt e Virgjër Britanikë
Ishujt e Virgjër të SHBA
Ishujt Kajman
Kanadë
Karaibe Holandë
Kolektiviteti i Shën Martinit
Kosta Rika
Kubë
Kuraçao
Martinique
Meksikë
Montserrat
Nikaragua
Panama
Porto Riko
Republika Domenikane
Saint-Barthélemy
Shën Kitts dhe Nevis
Shën Lucia
Shën Pierre dhe Miquelon
Shën Vincent dhe Grenadinet
Shtetet e Bashkuara
Sint Maarten
Trinidad dhe Tobago
Turks dhe Caicos Islands
Xhamaika