Water Heater DHE Connect
Water Heater DHE Connect
Water Heater DHE Connect

    Water Heater DHE Connect

    Fully electronically controlled comfort instantaneous water heater

    Specifikim
    • APPLICATION: Comfort instantaneous water heater suitable for DHW supply to multiple draw-off points (individual and group supply), e.g. simultaneous supply to the bathroom and kitchen. Sealed unvented, pressure-tested appliance for use with all commercially available pressure taps.

      EQUIPMENT/CONVENIENCE: Fully electronically controlled instantaneous water heater with 4i technology. Accurate temperature delivery at all times thanks to electronic flow rate control. Variable, digital temperature selection via rotary selector, temperature adjustment in 0.5 °C increments. Backlit multifunction display to show values such as set temperature, current power consumption, energy consumption, flow rate, time, status and service information. ECO function. Two temperature memory buttons for programmable preferred temperatures. Four wellness shower programs, automated bath filling. LED scalding risk indicator at temperatures above 43 °C or unexpectedly high outlet temperatures caused by preheated water; displays the inlet temperature in the lower section. Individually adjustable temperature limit (childproofing). Optional convenient remote control available. Rotatable appliance cover and programming unit for increased operating convenience on undersink installations.

      EFFICIENCY: Energy and water savings of up to 30 % through full electronic output control with 4i technology. 3 sensors and an additional motorised valve ensure accurate temperature delivery at all times. For this, only the amount of energy actually required is expended; there is no need to add cold water at the tap. This ensures maximum energy efficiency. Individually selectable ECO mode for particularly economical operation. Economy monitor gives details of savings actually made and further possible savings. Suitable for preheated water (e.g. in solar thermal and heat pump systems).

      PROFI-RAPID INSTALLATION: PROFI-RAPID - the improved installation system for even quicker and simpler installation. Straightforward replacement for all standard instantaneous water heaters. Simple wall mounting: Universal mounting rail with integrated compensation for unevenness in the wall and drill hole discrepancies; designed to match commonly used fixing points. Fast and universal water connection: Enlarged installation area with pivoting cold water inlet, threaded water fittings, twin nipple technology for easy replacement, flush mounted or surface mounted with 3-way shut-off, suitable for plastic pipes (observe manufacturer's instructions). Straightforward electrical connection: Can be made from above and below; cable entry gland for cable.

      SERVICE: Fault memory can be called up on the display for fault analysis, with diagnostic traffic lights. Internal assembly can be removed with just one hand movement.

      SAFETY: Quick-action bare wire heating system, suitable for hard and soft water. Electronic safety concept with air bubble detection. Anti-scalding protection adjustable only by qualified contractors, for permanent limitation of water outlet temperature.

      AEG is a registered trademark used under license from AB Electrolux (publ)

    Specifikime teknike
    • Referencë unikedhe_connect
    • Familja e produkteveComfort
    • Grupi i produkteveinstantaneous water heaters
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2021-11-26
    • Numri i botimit1
    • Gjatësia (mm)466
    • Gjerësia (mm)225
    • Thellësia (mm)105
    Të ngjashme
    • Materiali kryesorPlastik
    • Projektuar nëGjermani
    • Prodhuar nëGjermani
    • Weight Net (kg)3.2
    Klasifikimi
    • Kategoria BIMobjectPajisje hidraulike - Ngrohës uji