StoTherm® ci MVES
StoTherm® ci MVES
StoTherm® ci MVES
StoTherm® ci MVES
StoTherm® ci MVES
StoTherm® ci MVES
StoTherm® ci MVES
StoTherm® ci MVES
StoTherm® ci MVES
StoTherm® ci MVES

    StoTherm® ci MVES

    StoTherm® ci MVES is an engineered insulating wall system with Adhered Masonry Veneer (AMV) – thin brick, natural stone, ceramic tile, or cultured stone. A highly efficient and cost-effective solution to bolster an architect's aesthetic vision, StoTherm MVES also provides world class performance through the integration of innovative water-resistant air and moisture barrier technology and StoColl KM masonry veneer adhesive.

    StoColl KM is a high-performance, polymer modified, portland cement thin set adhesive that provides superior freeze thaw resistance and high bond strength and can be used with a seemingly endless choice of code compliant masonry veneers.

    Specifikim

      • Commercial or Residential
      • Vertical, above grade wall construction
      • Exterior and Interior environments
      • Approved for Metal or Wood studs with exterior sheathing, Masonry, Core-filled CMU
      • Air and Moisture Barrier Performance: ICC ESR 1748, ICC ESR 1233, ASTM E 2357, ASHRAE 90.1-2019
      • Fire Compliance: NFPA 285, NFPA E119
      • Continuous Insulation: 1" minimum - 4" maximum (EPS/XPS)
      • System weight: < 21 psf (103 kg/m2) with 15 psf (73.2 kg/m2) thin veneer
      • Adhered Masonry Veneer Weight: Maximum allowable weight: 15 lb/ft2 (70 kg/m2) for thin brick, manufactures stone, and natural stone, 9 lb/ft2 (44 kg/m2) for porcelain and ceramic tile
      • Grouting and Pointing: ANSI 118.7 compliant mortar in conformance with the manufacturer's instructions
      • Twelve Year Limited Warranty
    Specifikime teknike
    • Referencë unikesto_therm_ci_mves
    • Familja e produkteveWalls
    • Grupi i produkteveWall Cladding Sheets
    • LlojiAssembly (objekte të shumëfishta)
    • Data e botimit2022-02-21
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorPolymer-modified cementitious
    • Materiali dytësorInsulation
    • Projektuar nëShtetet e Bashkuara
    • Prodhuar nëShtetet e Bashkuara
    Klasifikimi
    • Kategoria BIMobjectMuret - Veshja
    • IFC classificationMur
    • Emrin UNSPSCSiding and exterior wall materials
    • UNSPSC code301518
    • Uniclass 2015 CodeEF_25_10
    • Uniclass 2015 PërshkrimWalls
    • CSI MasterFormat 2014 Code07 24 19
    • CSI MasterFormat 2014 TitleWater-Drainage Exterior Insulation and Finish System
    • OmniClass Number23-13 33 15
    • OmniClass TitleWall Exteriors
    • CSI UniFormat II CodeB2010
    • CSI UniFormat II TitleExterior Walls

    Rajoni i disponueshëm

    North America
    Shtetet e Bashkuara
    Biblioteka e produkteve BIMobject

    Aplikacion dizajnimi për Revit

    Ngarkoni familjet direkt në modelin tuaj Revit me një klik të vetëm

    Merrni një vend për të hyrë më lehtë në objekte të reja, ruani familjet tuaja Revit dhe bashkëpunoni me ekipin tuaj.

    • Shenjë টিকPunoni drejtpërdrejt me objekte BIM pranë Revit
    • Shenjë টিক 2 GB hapësirë ruajtje në Cloud - ruani përmbajtjen tuaj Revit
    • Shenjë টিক Merrni LCA e karbonit të mishëruar (A1-A3) direkt nga Revit