StoVentec® for masonry veneer facades
StoVentec® for masonry veneer facades
StoVentec® for masonry veneer facades
StoVentec® for masonry veneer facades
StoVentec® for masonry veneer facades
StoVentec® for masonry veneer facades
StoVentec® for masonry veneer facades
StoVentec® for masonry veneer facades

    StoVentec® for masonry veneer facades

    StoVentec® for Masonry Veneer Facades is a drained and back-ventilated, fully engineered rainscreen wall system designed for use with thin masonry veneers. The system consists of five principal components: an air and moisture barrier, an adjustable sub-construction, thermal insulation, a lightweight composite carrier board made from recycled glass granulates, and the masonry veneer finish.

    All Sto components are covered by a single-source warranty from Sto Corp., are manufactured under an ISO 9001 certified quality system, and are tested as a system to conform with building code requirements. StoVentec® for Masonry Veneer Facades delivers high impact strength and puncture resistance, energy efficiency, and fire protection while affording broad design freedom.

    Specifikim
    • Uses

      StoVentec® Render

      • Commercial or Residential
      • Vertical, above grade wall construction
      • Exterior and Interior environments
      • Approved for Metal or Wood studs with exterior sheathing, Masonry, Core-filled CMU
      • Air and Moisture Barrier Performance: ICC ES AC 212, ICC ESR 1233
      • Fire Compliance: NFPA 285, NFPA 220, ASTM E119, ASTM E84, Intertek Design Listing STO/CWP 30-02 & 25-01
      • Continuous Insulation: Owens Corning Thermafiber® RainBarrier® 45 (Mineral Wool)
      • Continuous Insulation Compliance: ASTM C612 (CAN/ULC S-702, Type I) 2"- 7" (51-178mm) Standard
      • Thin Brick design compliance with ASTM C1088, type suitable for environmental exposure and as certified by manufacturer
      • Larger insulation widths allowed with considerations for compliance of local building and design codes and requirements
      Concrete barrier commercial residential masonry drainage wood stud façade cladding walls water barrier drain screen
    Specifikime teknike
    • Referencë unikesto_ventec_mvf
    • Familja e produkteveFacade cladding
    • Grupi i produkteveRainscreen cladding
    • LlojiAssembly (objekte të shumëfishta)
    • Data e botimit2021-06-28
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorGlass granulate
    • Materiali dytësorAlumin
    • Projektuar nëShtetet e Bashkuara
    • Prodhuar nëShtetet e Bashkuara
    Klasifikimi
    • Kategoria BIMobjectMuret - Veshja
    • Emrin UNSPSCExterior finishing materials
    • UNSPSC code3015
    • CSI MasterFormat 2014 Code07 44 00
    • CSI MasterFormat 2014 TitleFaced Panels
    • OmniClass Number23-13 33 19 11
    • OmniClass TitleCladding and Curtainwall Panels
    • CSI UniFormat II CodeB2010
    • CSI UniFormat II TitleExterior Walls

    Rajoni i disponueshëm

    North America
    Shtetet e Bashkuara
    Biblioteka e produkteve BIMobject

    Aplikacion dizajnimi për Revit

    Ngarkoni familjet direkt në modelin tuaj Revit me një klik të vetëm

    Merrni një vend për të hyrë më lehtë në objekte të reja, ruani familjet tuaja Revit dhe bashkëpunoni me ekipin tuaj.

    • Shenjë টিকPunoni drejtpërdrejt me objekte BIM pranë Revit
    • Shenjë টিক 2 GB hapësirë ruajtje në Cloud - ruani përmbajtjen tuaj Revit
    • Shenjë টিক Merrni LCA e karbonit të mishëruar (A1-A3) direkt nga Revit