Manacor Thermostatic Shower Mixer
Manacor Thermostatic Shower Mixer

    Manacor Thermostatic Shower Mixer

    The Manacor thermostatic shower ensures a safe and comfortable experience thanks to its Safe Touch technology, which keeps the faucet body cool to the touch. It features a 38°C safety stop, a high-precision thermostatic cartridge, non-return valves, impurity filters, and a durable ceramic diverter. The eccentric connections include noise dampers. Perfect for those seeking thermal control and maximum reliability in their bathroom — shower set not included.
    Specifikim
    • Ref: 842010200

      • Safe Touch technology for a cooler feel when touching the tap body
      • Safety temperature stop at 38° C
      • Eccentric connections with noise reducers
      • Precise and smooth thermostatic cartridge
      • Automatic diverter
      • Impurity-collecting filters
      • Non-return valves
      • Without shower set
      • Suggested shower set: 790057000
      • 5-year warranty
    Specifikime teknike
    • Referencë unikemanacor_thermostatic_shower_mix
    • Familja e produkteveShower systems
    • Grupi i produkteveShower systems
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2026-09-09
    • Numri i botimit1
    Të ngjashme
    • Projektuar nëSpanjë
    Klasifikimi
    • Kategoria BIMobjectSanitar - Rubinet & Miksera
    • Uniclass 2015 CodePr_40_20_87_80
    • Uniclass 2015 PërshkrimShower thermostatic valves
    • CSI MasterFormat 2014 Code22 41 39
    • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
    • OmniClass Number23-31 11 00
    • OmniClass TitleFaucets