STRUGAL S160RP HORIZON Window (One-Leaf+Fixed-Leaf)
STRUGAL S160RP HORIZON Window (One-Leaf+Fixed-Leaf)
    Strugal

    STRUGAL S160RP HORIZON Window (One-Leaf+Fixed-Leaf)

    4.4 nga 5 yje4.4(7 vlerësime)
    Minimalist aesthetics for large architectural spaces. This belongs to the minimalist range and enables excellent luminosity and total visibility to be obtained by opening spaces of up to four metres high. Its high thermal and acoustic performance provides very high comfort values.
    Specifikim
    • • 157 mm frames with mitre joint or straight cutting options. • The frame may be completely hidden in a masonry wall. • Visible leaf face of only 10 mm. • Metal fittings designed for very heavy leaves: up to 500 kg with 42 mm thick glass • Simple agile movements due to its hidden, stainless steel, wheeled carriage system that also permits leaf regulation. • Automatic opening option using motorised leaf. • Enable spaces of up to heights of four metres. • Maximum thermal and acoustic performance • Minimalist aesthetics with a central node of only 27 mm and hidden lateral leaf option.
    Specifikime teknike
    • Referencë unikestrugal_s160rp1_fixed
    • Familja e produkteveSistemas Correderas
    • Grupi i produkteveSTRUGAL S160RP HORIZON
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2019-06-27
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorAlumin
    • Materiali dytësorPolyamide
    • Projektuar nëSpanjë
    • Prodhuar nëSpanjë
    Klasifikimi
    • Kategoria BIMobjectDritare - Hapje kursor
    • IFC classificationDritare
    • Emrin UNSPSCWindows
    • UNSPSC code301716
    • Uniclass 2015 CodeEF_25_30
    • Uniclass 2015 PërshkrimDoors and windows
    • CSI MasterFormat 2014 Code08 50 00
    • CSI MasterFormat 2014 TitleWindows
    • OmniClass Number23-17 13 00
    • OmniClass TitleWindows
    • CSI UniFormat II CodeB2020
    • CSI UniFormat II TitleExterior Windows

    Rajoni i disponueshëm

    Europe Africa
    Portugali
    Marok
    Spanjë