STRUGAL ÁVALON PVC Raisable Window (Two-Leaf)
STRUGAL ÁVALON PVC Raisable Window (Two-Leaf)
STRUGAL ÁVALON PVC Raisable Window (Two-Leaf)
    Strugal

    STRUGAL ÁVALON PVC Raisable Window (Two-Leaf)

    An efficient raisable sliding window for large open spaces. System designed to permit the closure of large open spaces with maximum glazing surfaces that guarantee that light can reach the interior spaces.
    Specifikim
    • • System designed to permit the closure of large open spaces with maximum glazing surfaces that guarantee that light can reach the interior spaces, attaining maximum leaf measurements of three metres wide by 2.75 metres height. • It has a 70 mm frame depth and a maximum glazing capacity of 40 mm. • The incorporated, smooth-operation, metal fittings can withstand up to 300 kg per leaf during opening and closing.
    Specifikime teknike
    • Referencë unikestrugal_s170e2
    • Familja e produkteveSTRUGAL PUERTAS ALUMINIO + PVC
    • Grupi i produkteveSTRUGAL S170E
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2019-07-11
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorPVC
    • Projektuar nëSpanjë
    • Prodhuar nëSpanjë
    Klasifikimi
    • Kategoria BIMobjectDritare - Double Hung Windows
    • IFC classificationDritare
    • Emrin UNSPSCWindows
    • UNSPSC code301716
    • Uniclass 2015 CodeEF_25_30
    • Uniclass 2015 PërshkrimDoors and windows
    • CSI MasterFormat 2014 Code08 50 00
    • CSI MasterFormat 2014 TitleWindows
    • OmniClass Number23-17 13 00
    • OmniClass TitleWindows
    • CSI UniFormat II CodeB2020
    • CSI UniFormat II TitleExterior Windows

    Rajoni i disponueshëm

    Europe Africa
    Portugali
    Marok
    Spanjë