STRUGAL S72RPC Door (One-Leaf + Fixed-Leaf)
STRUGAL S72RPC Door (One-Leaf + Fixed-Leaf)
    Strugal

    STRUGAL S72RPC Door (One-Leaf + Fixed-Leaf)

    4.3 nga 5 yje4.3(8 vlerësime)

    An optimum solution for high-transit doors. Coplanar door system with 72 mm frames and leaves for high-transit areas.

    Specifikim
      • 72.5 mm frames and sashes.
      • Coplanar pedestrian door systems with straight lines of Eurogroove.
      • Compatible with STRUGAL S74RP accessories and elements.
      • System with central joint and possibility of reduced frame.
      • Valid for emergency exit configuration with anti-panic devices according to EN 179 and EN 1125.
      • Door profiles with thermally broken system.
      • Double sealing joint.
      • Possibility of 2 levels of thermal insulation using passive insulating foams and polyolefins: Basic and Efficiency (E).
    Specifikime teknike
    • Referencë unikestrugal_s72rpc1_fixed
    • Familja e produkteveSistemas Practicables
    • Grupi i produkteveSTRUGAL S72RPC
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2021-09-29
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorAlumin
    • Materiali dytësorPolyamide
    • Projektuar nëSpanjë
    • Prodhuar nëSpanjë
    Klasifikimi
    • Kategoria BIMobjectDyert - Ritëm
    • IFC classificationDerë
    • Emrin UNSPSCDoors
    • UNSPSC code301715
    • Uniclass 2015 CodeEF_25_30
    • Uniclass 2015 PërshkrimDoors and windows
    • CSI MasterFormat 2014 Code08 10 00
    • CSI MasterFormat 2014 TitleDoors and Frames
    • OmniClass Number23-17 11 00
    • OmniClass TitleDoors
    • CSI UniFormat II CodeC1020
    • CSI UniFormat II TitleInterior Doors

    Rajoni i disponueshëm

    Europe Africa
    Portugali
    Marok
    Spanjë