Rounded Single Top Rail SureSet™ HD Balconies

Rounded Single Top Rail SureSet™ HD Balconies

SureSet™ HD Balconies Rise Above the Rest Standing tall against the competition, Superior Balconies deliver elevated outdoor living spaces with unmatched architectural value. Built on the SureSet™ HD platform, these heavy duty architectural metals are engineered for structural integrity, rapid installation, and long-lasting performance. Prefabricated in our USA factories with aircraft-grade aluminum extrusions, they're safe, distinctive, and virtually maintenance-free—outlasting wood, steel, composite or steel decks.
Specifikim
  • CONFIGURATIONS Deck Depth | 4' | 5' | 5'6" | 6' Deck Width | 8' | 9' | 10' | 12' | 14' Top Railing | Single | Double Railing Infill | Picket | Perforated | Glass Decking Color | Black | Gray | Bronze Frame and Railing Color | Black | White | Bronze
Specifikime teknike
  • Referencë unikerounded-single-top-rail-sureset-hd-balconies
  • Familja e produkteveSureset HD Balcony
  • Grupi i produkteveRounded Single Top Rail
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2026-10-19
  • Numri i botimit1
Të ngjashme
  • Projektuar nëShtetet e Bashkuara
  • Prodhuar nëShtetet e Bashkuara
Klasifikimi
  • Kategoria BIMobjectNdërtim - Ballkon
  • Kodi ETIMEC003111
  • Emri ETIMBalcony skylight
  • Uniclass 2015 CodeSs_30_12_85_15
  • Uniclass 2015 PërshkrimComposite concrete floor, roof or balcony deck systems
  • CSI MasterFormat 2014 Code05 59 13
  • CSI MasterFormat 2014 TitleMetal Balconies
  • OmniClass Number23-13 35 23 17 11
  • OmniClass TitleBalcony Components