Inward opening window 2+1 glass 2-light whit transom Fixed

Inward opening window 2+1 glass 2-light whit transom Fixed

Inward 2+1 glass window is a modern window with aluminum-clad exterior. The window is side-hung and opened inwards. In that way it is suitable in urban and higher-house, where the requirements for sound insulation are high. The safety and durability is documented. There are many possibilities to customize and complement the window for the environment.

Specifikime teknike
  • Referencë unikeinward_w_2_t_1
  • Familja e produkteveInward opening window
  • Grupi i produkteveSidehung windows
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2023-04-28
  • Numri i botimit1
Të ngjashme
  • Materiali kryesorDru
  • Materiali dytësorAlumin
  • Projektuar nëSuedi
  • Prodhuar nëSuedi
Klasifikimi
  • Kategoria BIMobjectDritare - Korniza fikse
  • IFC classificationDritare
  • Emrin UNSPSCWindows
  • UNSPSC code301716
  • CSI MasterFormat 2014 Code08 50 00
  • CSI MasterFormat 2014 TitleWindows
  • OmniClass Number23-17 13 00
  • OmniClass TitleWindows
  • CSI UniFormat II CodeB2020
  • CSI UniFormat II TitleExterior Windows