Aluminium fixed framed partition wall
Aluminium fixed framed partition wall
Aluminium fixed framed partition wall
Aluminium fixed framed partition wall
Aluminium fixed framed partition wall
Aluminium fixed framed partition wall
Aluminium fixed framed partition wall
Aluminium fixed framed partition wall
    SVF

    Aluminium fixed framed partition wall

    Ideal to bring natural daylight into a room, Aluprotec partition walls or fixed frames are also suitable for facade installation as they have a high insulation coefficient. A top of range and discrete product thanks to its thin profiles, that can be used to create secure and aesthetic spaces.
    Specifikim
      • Aluminium profile with thermal break, thickness 85 mm or 97 mm
      • Composite filling
      • Assembled by crimping and glueing
      • Aluminium glazing beads adapted to the thickness of the glazing
      • Stainless steel staples to keep the glazing in the rabbet
    Specifikime teknike
    • Referencë unikealuprotec-cloison-chassis-fixe
    • Familja e produkteveCloisons coupe-feu vitrées
    • Grupi i produkteveChassis Fixe
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2019-08-30
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorAlumin
    • Materiali dytësorXham
    • Projektuar nëFrancë
    • Prodhuar nëFrancë
    Klasifikimi
    • Kategoria BIMobjectMuret - Muret e brendshme
    • IFC classificationMuri i perdeve
    • Uniclass 2015 CodeSs_25_10_30
    • Uniclass 2015 PërshkrimFramed partition systems
    • CSI MasterFormat 2014 Code10 22 00
    • CSI MasterFormat 2014 TitlePartitions
    • OmniClass Number23-15 11 11
    • OmniClass TitleFixed Partitions
    • CSI UniFormat II CodeC1010
    • CSI UniFormat II TitlePartitions

    Rajoni i disponueshëm

    Europe South America North America Oceania Africa
    Francë
    Guiana franceze
    Guadelupë
    Polinezia franceze
    Reunion
    Martinikë