Steel Door 4210 GS1L Exterior- Double Unequal
Steel Door 4210 GS1L Exterior- Double Unequal
    SWEDOOR

    Steel Door 4210 GS1L Exterior- Double Unequal

    The 4210 Exterior steel door is a solid door with glass opening GS1L. The unequal /assymetric double leaf version can be combined with classifications according to sound,fire and smoke. The door is applicable for exterior commercial and public environments where a high quality product is demanded ; eg hospitals, hotels, restaurants as well as parking lots, basements, technical rooms and staircases. Unclassified for Fire.
    Specifikime teknike
    • Referencë unikeext_door_SDE4210_GS1L_double_UE
    • Familja e produkteveExterior doors
    • Grupi i produkteveHP SDE4210
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2016-10-03
    • Numri i botimit4
    Të ngjashme
    • Materiali kryesorÇelik
    • Materiali dytësorXham
    • Projektuar nëDanimarkë
    • Prodhuar nëEstoni
    Klasifikimi
    • Kategoria BIMobjectDyert - Set dyersh
    • IFC classificationDerë
    • Emrin UNSPSCDoors
    • UNSPSC code301715
    • Uniclass 2015 CodeAc_15_50_25
    • Uniclass 2015 PërshkrimDoors, windows and glazing surveying
    • CSI MasterFormat 2014 Code08 11 00
    • CSI MasterFormat 2014 TitleMetal Doors and Frames
    • OmniClass Number23-17 11 13 15
    • OmniClass TitleSteel Doors
    • CSI UniFormat II CodeB2030
    • CSI UniFormat II TitleExterior Doors

    Rajoni i disponueshëm

    Europe
    Danimarkë
    Norvegji
    Suedi