Steel Door 4210 GS1M Interior- Double Unequal
Steel Door 4210 GS1M Interior- Double Unequal
    SWEDOOR

    Steel Door 4210 GS1M Interior- Double Unequal

    The 4210 Interior steel door is a solid door with glass opening GS1M. The unequal /assymetric double leaf version can be combined with classifications according to sound,fire and smoke. The door is applicable for indoor commercial and public environments where a high quality product is demanded ; eg hospitals, hotels, restaurants as well as parking lots, basements, technical rooms and staircases. Fire classificatons available as unclassified, EI2 30 & EI2 60.
    Specifikim
    • Fire classification: From EI(2) 30-60min Sound classification: From Rw33-Rw40dB Corrosion: C2 (Interior doors)
    Specifikime teknike
    • Referencë unikeint_door_SD4210_GS1M_double_UE
    • Familja e produkteveInterior doors
    • Grupi i produkteveHP SD4210
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2016-09-30
    • Numri i botimit4
    Të ngjashme
    • Materiali kryesorÇelik
    • Materiali dytësorXham
    • Projektuar nëDanimarkë
    • Prodhuar nëEstoni
    Klasifikimi
    • Kategoria BIMobjectDyert - Dyer të Brendshme
    • IFC classificationDerë
    • Uniclass 2015 CodeAc_15_50_25
    • Uniclass 2015 PërshkrimDoors, windows and glazing surveying
    • CSI MasterFormat 2014 Code08 13 19
    • CSI MasterFormat 2014 TitleStainless-Steel Doors
    • OmniClass Number23-17 11 13 15
    • OmniClass TitleSteel Doors
    • CSI UniFormat II CodeC1020
    • CSI UniFormat II TitleInterior Doors

    Rajoni i disponueshëm

    Europe