Steel Door 4210 GS1R Interior- Single
Steel Door 4210 GS1R Interior- Single
    SWEDOOR

    Steel Door 4210 GS1R Interior- Single

    The 4210 Interior steel door is a solid door with glass opening GS1R. The single leaf version can be combined with classifications according to sound,fire and smoke. The door is applicable for indoor commercial and public environments where a high quality product is demanded ; eg hospitals, hotels, restaurants as well as parking lots, basements, technical rooms and staircases. Unclassified for Fire.
    Specifikime teknike
    • Referencë unikeint_door_SD4210_GS1R_single
    • Familja e produkteveInterior doors
    • Grupi i produkteveHP SD4210
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2016-09-30
    • Numri i botimit4
    Të ngjashme
    • Materiali kryesorÇelik
    • Materiali dytësorXham
    • Projektuar nëDanimarkë
    • Prodhuar nëEstoni
    Klasifikimi
    • Kategoria BIMobjectDyert - Dyer të Brendshme
    • IFC classificationDerë
    • Uniclass 2015 CodeAc_15_50_25
    • Uniclass 2015 PërshkrimDoors, windows and glazing surveying
    • CSI MasterFormat 2014 Code08 13 19
    • CSI MasterFormat 2014 TitleStainless-Steel Doors
    • OmniClass Number23-17 11 13 15
    • OmniClass TitleSteel Doors
    • CSI UniFormat II CodeC1020
    • CSI UniFormat II TitleInterior Doors