Premium EASYMATIC Z2/K
Premium EASYMATIC Z2/K

    Premium EASYMATIC Z2/K

    4.0 nga 5 yje4.0(5 vlerësime)
    Premium Easymatic movable wall, parking position Z2/K – Perfect in form and function. The Nüsing company, with its policy of continuous R+D work, has positioned a state-of –the-art and reliable product in the movable wall sector of the market. It’s up to you whether you use the whole room as a single, large unit, or sub-divide it into smaller rooms, which then can all be used at the same time. To ensure that rooms can be used without noise disturbance, our walls can be made with sound reduction values of up to 57 dB. Nüsing walls are suspended from a ceiling track and are easy and quick to operate.
    Specifikime teknike
    • Referencë unikePremium_Easymatic_Z2K
    • Familja e produkteveDividing
    • Grupi i produkteveMovable Walls
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2017-06-01
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorMelamine
    • Materiali dytësorPllakë zdrukthi
    • Projektuar nëGjermani
    • Prodhuar nëGjermani
    Klasifikimi
    • Kategoria BIMobjectMuret - Mure të palosshme & Lëvizëse
    • IFC classificationMur
    • CSI MasterFormat 2014 Code10 22 00
    • CSI MasterFormat 2014 TitlePartitions
    • OmniClass Number23-15 11 17 13
    • OmniClass TitleFolding Panel Partitions
    • CSI UniFormat II CodeC10
    • CSI UniFormat II TitleINTERIOR CONSTRUCTION